AZ Series EtherCAT Multi-Axis Controllers / Drivers (DC Input)

Manufacturer Oriental Motor U.S.A. Corp.
Description AZ Series EtherCAT Multi-Axis Controllers / Drivers (DC Input), AZD2A-KED
Manufacturer Part Number AZD2A-KED
E-Shop link https://catalog.orientalmotor.com/item/az-series-multi-axis-controllers-drivers/ethercat-multi-axis-controllers-az-dc-input/azd2a-ked
Power Supply 24/48 VDC
Degree of Protection IP10
Driver Type Closed Loop, Absolute, Multi-Axis
Output Power Search 400 W (1/2 HP)
Power Supply (Search) 24 VDC|48 VDC
Driver Box Type
Communication Period 0.5ms/1ms/2ms/3ms/4ms/5ms/6ms/7ms/8ms
Number of Axes 2-axis
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberPower SupplyDegree of ProtectionDriver TypeOutput Power SearchPower Supply (Search)DriverCommunication PeriodNumber of Axes
AZD2A-KED24/48 VDCIP10Closed Loop, Absolute, Multi-Axis400 W (1/2 HP)24 VDC|48 VDCBox Type0.5ms/1ms/2ms/3ms/4ms/5ms/6ms/7ms/8ms2-axis
AZD3A-KED24/48 VDCIP10Closed Loop, Absolute, Multi-Axis400 W (1/2 HP)24 VDC|48 VDCBox Type0.5ms/1ms/2ms/3ms/4ms/5ms/6ms/7ms/8ms3-axis
AZD4A-KED24/48 VDCIP10Closed Loop, Absolute, Multi-Axis400 W (1/2 HP)24 VDC|48 VDCBox Type0.5ms/1ms/2ms/3ms/4ms/5ms/6ms/7ms/8ms4-axis
AZD2B-KED24/48 VDCIP10Closed Loop, Absolute, Multi-Axis 24 VDC|48 VDCBox Type0.5ms/1ms/2ms/3ms/4ms/5ms/6ms/7ms/8ms2-axis

Contact the supplier

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map