AZD Series EtherCAT Compatible Drivers (DC Input)

Manufacturer Oriental Motor U.S.A. Corp.
Description AZD Series EtherCAT Compatible Drivers (DC Input), AZD-KED
Manufacturer Part Number AZD-KED
E-Shop link https://catalog.orientalmotor.com/item/ethercat-compatible-drivers/ries-ethercat-compatible-drivers-dc-input/azd-ked
Power Supply 24/48 VDC
Ambient Humidity 85% max. (noncondensing)
Degree of Protection IP10
Max. Extension Length (m) 20.5 m (65.6 ft.)
Transmission Rate 100 Mbps
Driver Type EtherCAT Compatible
Communication Standards IEC 61158 Type12
Communication Port RJ45x2 (Shielded), ECAT IN: EtherCAT Input, ECAT OUT: EtherCAT Output
Topology Daisy Chain (Up to 65,535 Nodes)
Process Data Variable PDO Mapping
Device Profile IEC 61800-7 CiA402 Drive Profile
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map