Brushless DC Motors

Manufacturer Oriental Motor U.S.A. Corp.
Description Brushless DC Motors, BLHM015K-100
Manufacturer Part Number BLHM015K-100
E-Shop link https://catalog.orientalmotor.com/item/all-categories-components/brushless-dc-motors-component/blhm015k-100-1
Type
Motor Type Brushless DC Motor
Motor Frame Size (mm) 42
Motor Frame Size (in.) 1.65
Output Power 15 W (1/50 HP)
Brake Type
Shaft/Gear Type Parallel Shaft Gearhead
Electromagnetic Brake Not Equipped
Gear Ratio (X:1) 100
Variable Speed Range (r/min) 1|30
Power Input DC
Components
Safety Standards UL|CSA
Ambient Humidity 85% max. (noncondensing)
Degree of Protection [Motor] IP40
RoHS Compliant Product
Min. Variable Speed (r/min) 1|30
Max. Variable Speed (r/min) 1|30
Brake Power Supply
Static Friction Torque (N·m)
Static Friction Torque (oz-in)
Output Power Search 15 W (1/50 HP)
Rated Torque (N·m) 2
Rated Torque (lb-in) 17.7
Thermal Class
Rated Torque (lb-in) 17.7
Output Shaft Metric
Output Shaft Diameter 6 mm
Permissible Axial Load (lb) 6.7
Permissible Axial Load (N) 30
Permissible Axial Load
Current (Brake)
Permissible Radial Load (lb) 0.39 in. from Shaft End = 11.2
Permissible Radial Load (N) 10 mm from Shaft End = 50
Brake Operating Time (ms)
Brake Releasing Time (ms)
Continuous Regenerative Power
Instantaneous Regenerative Power
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map