DSC Series AC Motor Speed Controllers

Manufacturer Oriental Motor U.S.A. Corp.
Description AC Motor Speed Controller (Single-Phase 110/115 VAC), DSCD60UAM
Manufacturer Part Number DSCD60UAM
E-Shop link https://orientalmotor.thomasnet-navigator.com/item/es-shop-online-components-speed-control-components/dsc-ac-motor-speed-controllers/dscd60uam
Electromagnetic Brake Supported
Power Supply Single-Phase 110/115 VAC
Frequency (Hz) 60
Safety Standards c-UL|CCC|CE
Degree of Protection IP20
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map