Preview not available

Hollow Rotary Actuators - DGII Series Closed Loop AZ Series Absolute Encoder

Manufacturer Oriental Motor U.S.A. Corp.
Description Hollow Rotary Actuators - DGII Series Closed Loop AZ Series Absolute Encoder, DGM85R-AZAC
Manufacturer Part Number DGM85R-AZAC
E-Shop link https://catalog.orientalmotor.com/item/all-categories-components/dgii-az-closed-loop-absolute-rotary-actuators/dgm85r-azac
Shaft Single
Electromagnetic Brake Not Equipped
Power Supply AC Input
Gear Ratio (X:1) 18
Safety Standards UL|CE
Insulation Class 130 (B) [Recognized as 105 (A) by the UL Standards]
Ambient Humidity 85% or less (Non-condensing)
Degree of Protection Actuator: IP40 (IP20 for motor connector)
Permissible Torque (N·m) 4.5
Permissible Torque (lb-in) 39.80
Insulation Resistance (Actuator) 100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor Windings
Frame Size (in.) 3.35
Frame Size (mm) 85
Max. Holding Torque (N·m) 2.7
Max. Holding Torque (lb-in) 23.9
Motor Location Vertical Mount
Lost Motion 2 arc minute (0.033°)
Permissible Thrust Load (lb) 112
Permissible Thrust Load (N) 500
Inertia (oz-in²) 115.47
Permissible Moment Load (N·m) 10
Permissible Moment Load (lb-in) 88
Output Table Supporting Bearing Cross-Roller Bearing
Permissible Speed (r/min) 1200º/seconds (200 r/min)
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberShaftElectromagnetic BrakePower SupplyGear Ratio (X:1)Safety StandardsInsulation ClassAmbient HumidityDegree of ProtectionPermissible Torque (N·m)Permissible Torque (lb-in)Insulation Resistance (Actuator)Frame Size (in.)Frame Size (mm)Max. Holding Torque (N·m)Max. Holding Torque (lb-in)Motor LocationLost MotionPermissible Thrust Load (lb)Permissible Thrust Load (N)Inertia (oz-in²)Permissible Moment Load (N·m)Permissible Moment Load (lb-in)Output Table Supporting BearingPermissible Speed (r/min)
DGM85R-AZACSingleNot EquippedAC Input18UL|CE130 (B) [Recognized as 105 (A) by the UL Standards]85% or less (Non-condensing)Actuator: IP40 (IP20 for motor connector)4.539.80100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor Windings3.35852.723.9Vertical Mount2 arc minute (0.033°)112500115.471088Cross-Roller Bearing1200º/seconds (200 r/min)
DGM85R-AZMCSingleEquippedAC Input18UL|CE130 (B) [Recognized as 105 (A) by the UL Standards]85% or less (Non-condensing)Actuator: IP40 (IP20 for motor connector)4.539.80100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor Windings, Case - Electromagnetic Brake Windings3.35852.723.9Vertical Mount2 arc minute (0.033°)112500143.821088Cross-Roller Bearing1200º/seconds (200 r/min)
DGM130R-AZACSingleNot EquippedAC Input18UL|CE130 (B) [Recognized as 105 (A) by the UL Standards]85% or less (Non-condensing)Actuator: IP40 (IP20 for motor connector)12106.20100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor Windings5.1213012106.2Vertical Mount2 arc minute (0.033°)449.62000805.850442.54Cross-Roller Bearing1200º/seconds (200 r/min)
DGM130R-AZMCSingleEquippedAC Input18UL|CE130 (B) [Recognized as 105 (A) by the UL Standards]85% or less (Non-condensing)Actuator: IP40 (IP20 for motor connector)12106.20100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor Windings, Case - Electromagnetic Brake Windings5.1213012106.2Vertical Mount2 arc minute (0.033°)449.620001089.2350442.54Cross-Roller Bearing1200º/seconds (200 r/min)
DGM200R-AZACSingleNot EquippedAC Input18UL|CE130 (B) [Recognized as 105 (A) by the UL Standards]85% or less (Non-condensing)Actuator: IP40 (IP20 for motor connector)50442.54100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor Windings7.8720036318.63Vertical Mount2 arc minute (0.033°)899.2440005010.39100885Cross-Roller Bearing660º/seconds (110 r/min)
DGM200R-AZMCSingleEquippedAC Input18UL|CE130 (B) [Recognized as 105 (A) by the UL Standards]85% or less (Non-condensing)Actuator: IP40 (IP20 for motor connector)50442.54100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor Windings, Case - Electromagnetic Brake Windings7.8720020177Vertical Mount2 arc minute (0.033°)899.2440005293.83100885Cross-Roller Bearing660º/seconds (110 r/min)
DGM85R-AZAKSingleNot EquippedDC Input18UL|CE130 (B) [Recognized as 105 (A) by the UL Standards]85% or less (Non-condensing)Actuator: IP40 (IP20 for motor connector)4.539.80100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor Windings3.35852.723.9Vertical Mount2 arc minute (0.033°)112500115.471088Cross-Roller Bearing1200º/seconds (200 r/min)
DGM85R-AZMKSingleEquippedDC Input18UL|CE130 (B) [Recognized as 105 (A) by the UL Standards]85% or less (Non-condensing)Actuator: IP40 (IP20 for motor connector)4.539.80100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor Windings, Case - Electromagnetic Brake Windings3.35852.723.9Vertical Mount2 arc minute (0.033°)112500143.821088Cross-Roller Bearing1200º/seconds (200 r/min)
DGM130R-AZAKSingleNot EquippedDC Input18UL|CE130 (B) [Recognized as 105 (A) by the UL Standards]85% or less (Non-condensing)Actuator: IP40 (IP20 for motor connector)12106.20100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor Windings5.1213012106.2Vertical Mount2 arc minute (0.033°)449.62000805.850442.54Cross-Roller Bearing1200º/seconds (200 r/min)
DGM130R-AZMKSingleEquippedDC Input18UL|CE130 (B) [Recognized as 105 (A) by the UL Standards]85% or less (Non-condensing)Actuator: IP40 (IP20 for motor connector)12106.20100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor Windings, Case - Electromagnetic Brake Windings5.1213012106.2Vertical Mount2 arc minute (0.033°)449.620001089.2350442.54Cross-Roller Bearing1200º/seconds (200 r/min)

Contact the supplier

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map