Standard Type PKE Series 3.35 in./3.54 in., 5-Phase Stepper Motors (AC Input)

Manufacturer Oriental Motor U.S.A. Corp.
Description Standard Type PKE Series 3.35 in./3.54 in., 5-Phase Stepper Motors (AC Input), PKE599BC
Manufacturer Part Number PKE599BC
E-Shop link https://catalog.orientalmotor.com/item/eries-3-35-in-85-mm-nema-34-5-phase-stepper-motors/pke-series-85-90mm-5-phase-stepper-motors/pke599bc
Type Standard
Motor Type 5-Phase
Shaft/Gear Type Round Shaft with Flat (No Gearhead)
Step Angle 0.72
Shaft Double
Electromagnetic Brake Not Equipped
Gear Ratio (X:1)
Permissible Speed Range (r/min)
Encoder Not Equipped
Power Input AC
Basic Step Angle 0.72º
Safety Standards UL|CE
Ambient Humidity 85% or less (Non-condensing)
Degree of Protection IP20
Speed-Torque Characteristics 55798
Pullout Torque (N·m) 4.1
Pullout Torque (oz·in) 580
Frame Size (in.) 3.35
Frame Size (mm) 85
Holding Torque (N·m) 4.1
Holding Torque (oz-in) 580
Rotor Inertia (oz-in²) 12
Gear Type No Gearhead
Lost Motion
Permissible Thrust Load (lb) 6.6
Permissible Thrust Load (N) 29.4
Motor Length (mm) 98
Motor Length (in.) 3.86
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberTypeMotor TypeShaft/Gear TypeStep AngleShaftElectromagnetic BrakeGear Ratio (X:1)Permissible Speed Range (r/min)EncoderPower InputBasic Step AngleSafety StandardsAmbient HumidityDegree of ProtectionSpeed-Torque CharacteristicsPullout Torque (N·m)Pullout Torque (oz·in)Frame Size (in.)Frame Size (mm)Holding Torque (N·m)Holding Torque (oz-in)Rotor Inertia (oz-in²)Gear TypeLost MotionPermissible Thrust Load (lb)Permissible Thrust Load (N)Motor Length (mm)Motor Length (in.)
PKE596ACStandard5-PhaseRound Shaft with Flat (No Gearhead)0.72SingleNot Equipped  Not EquippedAC0.72ºUL|CE85% or less (Non-condensing)IP20557872.12903.35852.12906No Gearhead 4.118.6682.68
PKE599ACStandard5-PhaseRound Shaft with Flat (No Gearhead)0.72SingleNot Equipped  Not EquippedAC0.72ºUL|CE85% or less (Non-condensing)IP20557984.15803.35854.158012No Gearhead 6.629.4983.86
PKE5913ACStandard5-PhaseRound Shaft with Flat (No Gearhead)0.72SingleNot Equipped  Not EquippedAC0.72ºUL|CE85% or less (Non-condensing)IP20558026.38903.35856.389018.1No Gearhead 940.21285.04
PKE596AC-HS50Geared5-PhaseHarmonic Gear0.72SingleNot Equipped500|70Not EquippedAC0.0144ºUL|CE85% or less (Non-condensing)IP20557883346403.54903346407.1Harmonic, Non Backlash (0 arc min), Centered Shaft0.7 arc min maximum2901300682.68
PKE596AC-HS100Geared5-PhaseHarmonic Gear0.72SingleNot Equipped1000|35Not EquippedAC0.0072ºUL|CE85% or less (Non-condensing)IP20557895273603.54905273607.1Harmonic, Non Backlash (0 arc min), Centered Shaft0.7 arc min maximum2901300682.68
PKE599AC-PS5Geared5-PhasePlanetary Gear0.72SingleNot Equipped50|300Not EquippedAC0.144ºUL|CE85% or less (Non-condensing)IP20557991419683.549014196812Planetary, Low Backlash (up to 35 arc min), Centered Shaft 67300983.86
PKE599AC-PS7.2Geared5-PhasePlanetary Gear0.72SingleNot Equipped7.2208|0Not EquippedAC0.1ºUL|CE85% or less (Non-condensing)IP20558002028323.549020283212Planetary, Low Backlash (up to 35 arc min), Centered Shaft 67300983.86
PKE599AC-PS10Geared5-PhasePlanetary Gear0.72SingleNot Equipped100|150Not EquippedAC0.072ºUL|CE85% or less (Non-condensing)IP20558012028323.549020283212Planetary, Low Backlash (up to 35 arc min), Centered Shaft 67300983.86
PKE596AC-PS25Geared5-PhasePlanetary Gear0.72SingleNot Equipped250|120Not EquippedAC0.0288ºUL|CE85% or less (Non-condensing)IP20557903649603.54903649606Planetary, Low Backlash (up to 35 arc min), Centered Shaft 67300682.68
PKE596AC-PS36Geared5-PhasePlanetary Gear0.72SingleNot Equipped360|83Not EquippedAC0.02ºUL|CE85% or less (Non-condensing)IP20557913751203.54903751206Planetary, Low Backlash (up to 35 arc min), Centered Shaft 67300682.68

Contact the supplier

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map