A2 - 304 St/St Self-Tapping Screws Pozi Csk Head AB DIN 7982C - #4

Manufacturer Owlett-Jaton
Description A2 - 304 St/St Self-Tapping Screws Pozi Csk Head AB DIN 7982C - 4 x 5/8''
Part number HX318028
Product code Q207982C00290016000
Size 4 x 5/8''
Length [inch] 5/8
CAD models
Please make sure this software has been installed.

Product selection

Part numberProduct codeDescriptionSizeLength [inch]
HX318028Q207982C00290016000A2 - 304 St/St Self-Tapping Screws Pozi Csk Head AB DIN 7982C - 4 x 5/8''4 x 5/8''5/8

Product Description

A type of screw which cuts its own thread into a pre-drilled surface (sheet metal or plastic, for example) and gives grip, therefore not requiring to be tightened from the other end. Ideal where only one side can be accessed. Generally used to attach a component to a surface.

  • Cross recessed drive.
  • Countersunk head gives flush finish once in place.
  • AB (sharp) point.
  • A2 Stainless Steel material, offering superb resistance to corrosion.

Documentation

Contact the supplier

Owlett-Jaton

Owlett-Jaton

Owlett-Jaton is the UK and Ireland's leading wholesale supplier of fasteners, fixings, and associated products to the distributor and merchant trade. Offering in excess of 30,000 product lines, we are also the largest stockholder in the industry.

Google Map