0139 - BI-MATERIAL CAPTIVE SEALING WASHER

Ensures proper connection sealing and enhances pressure resistance

Manufacturer Parker Legris Connectic Low Pressure
Description 0139 21 00 - BI-MATERIAL CAPTIVE SEALING WASHER
PART NUMBER 0139 21 00
C G1/2
CAD models
Please make sure this software has been installed.

Product selection

PART NUMBERDESCRIPTIONUNIT WEIGHTPACKED WEIGHT QUANTITYCDIM GKK1MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATUREMAXIMUM WORKING TEMPERATUREBODY
0139 21 000139 21 00 - BI-MATERIAL CAPTIVE SEALING WASHER,002 KG,026 KG10G1/226 MM1,6 MM2,5 MM20 BAR-10 CE80 CEZINC PLATED STEEL WITH NBR SEAL
0139 17 000139 17 00 - BI-MATERIAL CAPTIVE SEALING WASHER,001 KG,019 KG10G3/822 MM1,2 MM2,1 MM20 BAR-10 CE80 CEZINC PLATED STEEL WITH NBR SEAL
0139 13 000139 13 00 - BI-MATERIAL CAPTIVE SEALING WASHER,001 KG,013 KG10G1/417 MM1 MM1,7 MM20 BAR-10 CE80 CEZINC PLATED STEEL WITH NBR SEAL
0139 34 000139 34 00 - BI-MATERIAL CAPTIVE SEALING WASHER,003 KG,039 KG10G139,6 MM1,7 MM2,6 MM20 BAR-10 CE80 CEZINC PLATED STEEL WITH NBR SEAL
0139 10 000139 10 00 - BI-MATERIAL CAPTIVE SEALING WASHER,001 KG,013 KG10G1/814 MM1 MM1,7 MM20 BAR-10 CE80 CEZINC PLATED STEEL WITH NBR SEAL
0139 27 000139 27 00 - BI-MATERIAL CAPTIVE SEALING WASHER,003 KG,033 KG10G3/432 MM1,5 MM2,5 MM20 BAR-10 CE80 CEZINC PLATED STEEL WITH NBR SEAL

Product Description

Ensures perfect sealing of connection and provides high pressure resistance.

Contact the supplier

Parker Legris Connectic Low Pressure

Parker Legris Connectic Low Pressure

Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids

Google Map