FEMALE/FEMALE BSP PARALLEL

Opening and closing a fluid system. Good pressure and temperature performance. Standard series, available from 1/4 to 4 parallel thread.

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 4902 80 46 - FEMALE/FEMALE BSP PARALLEL
PART NUMBER 4902 80 46
C G3
DN 80 MM
PN 30 BAR
WORKING TEMPERATURE IT MINIMUM -20 CE
WORKING TEMPERATURE IT MAXIMUM 130 CE
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Opening and closing a fluid system. Good pressure and temperature performance.
Standard series, available from 1/4 to 4 parallel thread.

Contact the supplier

Parker Legris Connectic Low Pressure

Parker Legris Connectic Low Pressure

Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids

Google Map