1 |
|
1 |
H160CA 080 056 ME5 N D J 0 G 0100 S A 11 purges en 33 |
80 JJ HMI R N 2 4 M 0100 M 11 33 air bleeds in 33 |
Steel |
ISO 6020-2 |
ME5 |
80 |
100 |
56 |
No |
0 |
No |
Standard |
BSPP Gas |
0,25 |
11 |
33 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
No |
- |
No |
210 |
2 |
|
2 |
32SBDHMIRN24M50M1100 |
Single rod cylinder ISO 6020-2 |
Steel |
ISO 6020-2 |
MP5 |
22 |
50 |
22 |
No |
0 |
No |
Standard |
BSPP Gas |
0,25 |
11 |
0 |
Reinforced polyurethane - Nitrile |
HM |
No |
No |
- |
No |
18 |
3 |
|
3 |
50DDHMIRN14M250M1100 X I =179.0 |
Single rod cylinder ISO 6020-2 dimension XI = 179 mm |
Steel |
ISO 6020-2 |
MT4 |
50 |
250 |
22 |
No |
179 |
No |
Standard |
BSPP Gas |
0,5 |
11 |
0 |
Reinforced polyurethane - Nitrile |
HM |
No |
No |
- |
No |
210 |
4 |
|
4 |
40SBDHMIRN14M50M1133 |
Single rod cylinder ISO 6020-2 air bleeds in 33 |
Steel |
ISO 6020-2 |
MP5 |
40 |
50 |
18 |
No |
0 |
No |
Standard |
BSPP Gas |
0,375 |
11 |
33 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
No |
- |
No |
210 |
5 |
|
5 |
50DDHMIRN14M250M1100 XI=179 |
Single rod cylinder ISO 6020-2 XV Dimension = 179 mm |
Steel |
ISO 6020-2 |
MT4 |
50 |
250 |
22 |
No |
179 |
No |
Standard |
BSPP Gas |
0,5 |
11 |
0 |
Reinforced polyurethane - Nitrile |
HM |
No |
No |
- |
No |
210 |
6 |
|
6 |
125 HH HMI R N 1 4 M 160 D 11 33 |
Single rod cylinder ISO 6020-2 air bleeds in 33 - High temperature seals |
Steel |
ISO 6020-2 |
ME6 |
125 |
160 |
56 |
No |
0 |
No |
Standard |
BSPP Gas |
1 |
11 |
33 |
Reinforced polyurethane - Fluorocarbon |
HM High temperature- HFD |
Yes |
No |
- |
No |
210 |
7 |
|
8 |
40 JJ HMI R N 1 4 M 320 D 11 33 |
Single rod cylinder ISO 6020-2 air bleeds in 33 - High temperature seals |
Steel |
ISO 6020-2 |
ME5 |
40 |
320 |
18 |
No |
0 |
No |
Standard |
BSPP Gas |
0,375 |
11 |
33 |
Reinforced polyurethane - Fluorocarbon |
HM High temperature- HFD |
Yes |
No |
- |
No |
210 |
8 |
|
9 |
40 JJ HMI R N 1 4 M 320 A1 11 33 |
Single rod cylinder ISO 6020-2 air bleeds in 33 (for fluid HFAE) |
Steel |
ISO 6020-2 |
ME5 |
40 |
320 |
18 |
No |
0 |
No |
Standard |
BSPP Gas |
0,375 |
11 |
33 |
- |
Emulsion huile en eau HFA |
Yes |
No |
- |
No |
210 |
9 |
|
10 |
80CBHMIRN14M320M1100 |
Single rod cylinder ISO 6020-2 |
Steel |
ISO 6020-2 |
MP3 |
80 |
320 |
36 |
No |
0 |
Yes |
Standard |
BSPP Gas |
0,75 |
11 |
0 |
Reinforced polyurethane - Nitrile |
HM |
No |
No |
- |
No |
210 |
10 |
|
11 |
40CSBDHMIRN24MC250M1100 |
Single rod cylinder ISO 6020-2 |
Steel |
ISO 6020-2 |
MP5 |
40 |
250 |
28 |
No |
0 |
Yes |
Standard |
BSPP Gas |
0,375 |
11 |
0 |
Reinforced polyurethane - Nitrile |
HM |
No |
No |
- |
No |
210 |
11 |
|
12 |
32DDHMI RN27M15M1100 X2=96 |
Single rod cylinder ISO 6020-2 dimension XI = 96mm |
Steel |
ISO 6020-2 |
MT4 |
32 |
15 |
22 |
No |
96 |
No |
Standard |
BSPP Gas |
0,25 |
11 |
0 |
Reinforced polyurethane - Nitrile |
HM |
No |
No |
- |
No |
210 |
12 |
|
13 |
50JJHMIRN14M50M1100 |
Single rod cylinder ISO 6020-2 |
Steel |
ISO 6020-2 |
ME5 |
50 |
50 |
22 |
No |
0 |
No |
Standard |
BSPP Gas |
0,5 |
11 |
0 |
Reinforced polyurethane - Nitrile |
HM |
No |
No |
- |
No |
210 |
13 |
|
14 |
40JJHMIRN14M320D1100 |
Single rod cylinder ISO 6020-2 - high temperature seals |
Steel |
ISO 6020-2 |
ME5 |
40 |
32 |
18 |
No |
0 |
No |
Standard |
BSPP Gas |
0,375 |
0 |
0 |
Reinforced polyurethane - Fluorocarbon |
HM High temperature- HFD |
No |
No |
- |
No |
210 |
14 |
|
15 |
125 HH HMI R N 14 M 160 A 1 1133 |
Single rod cylinder ISO 6020-2 air bleeds in 33 (for fluid HFAE) |
Steel |
ISO 6020-2 |
ME6 |
125 |
160 |
56 |
No |
0 |
No |
Standard |
BSPP Gas |
1 |
11 |
0 |
- |
Emulsion huile en eau HFA |
No |
No |
- |
No |
210 |
15 |
No CAD available |
16 |
63 C JJ HMI RNS 29 MC305 D1122 |
Single rod cylinder ISO 6020-2 air bleeds in 22 - high temperature seals - "S" = special feature |
Steel |
ISO 6020-2 |
ME5 |
63 |
305 |
45 |
No |
0 |
Yes |
Standard |
BSPP Gas |
0,5 |
11 |
33 |
Reinforced polyurethane - Fluorocarbon |
HM High temperature- HFD |
Yes |
No |
- |
No |
210 |
16 |
No CAD available |
17 |
160TC HMI RNS34M1950M1144 |
Single rod cylinder ISO 6020-2 air bleeds in 44 - "S" = special feature |
Steel |
ISO 6020-2 |
MX2 |
130 |
1950 |
90 |
No |
0 |
No |
Standard |
BSPP Gas |
1 |
11 |
22 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
No |
- |
No |
210 |
17 |
No CAD available |
18 |
100C JJ HMI RNS 34MC630 M11-22 |
Single rod cylinder ISO 6020-2 air bleeds in 22 - - "S" = special feature |
Steel |
ISO 6020-2 |
ME5 |
100 |
63 |
56 |
No |
0 |
No |
Standard |
BSPP Gas |
0,75 |
11 |
44 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
No |
- |
No |
210 |
18 |
No CAD available |
19 |
125CCHMX RNS24M C950M21 44AOTZ |
Single rod cylinder ISO 6020-2 air bleeds in 44 - with linear transducer |
Steel |
ISO 6020-2 |
MS2 |
125 |
950 |
90 |
No |
0 |
Yes |
Standard |
BSPP Gas |
1 |
11 |
22 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
Yes |
Other output type |
No |
210 |
19 |
No CAD available |
20 |
100CJJHMXRNS34MC2000D1122 AOTZ |
Single rod cylinder ISO 6020-2 air bleeds in 22- with linear transducer - high teperature selas |
Steel |
ISO 6020-2 |
ME5 |
100 |
2000 |
56 |
No |
0 |
Yes |
Standard |
BSPP Gas |
0,75 |
21 |
44 |
Reinforced polyurethane - Fluorocarbon |
HM High temperature- HFD |
Yes |
Yes |
Other output type |
No |
210 |
20 |
No CAD available |
21 |
100CJJHMX RNS34MC630M1144AOTZ |
Single rod cylinder ISO 6020-2 air bleeds in 44 - with linear transducer |
Steel |
ISO 6020-2 |
ME5 |
100 |
630 |
56 |
No |
0 |
Yes |
Standard |
BSPP Gas |
0,75 |
11 |
22 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
Yes |
Other output type |
No |
210 |
21 |
No CAD available |
22 |
100CJJHMX RNS34MC750D11 22AOTZ |
Single rod cylinder ISO 6020-2 air bleeds in 22 - with linear transducer - high temperature seals |
Steel |
ISO 6020-2 |
ME5 |
100 |
750 |
56 |
No |
0 |
Yes |
Standard |
BSPP Gas |
0,75 |
11 |
22 |
Reinforced polyurethane - Fluorocarbon |
HM High temperature- HFD |
Yes |
Yes |
Other output type |
No |
210 |
22 |
|
23 |
32 DD HMI RN 14 M 50 M 1 1 0 0 |
Single rod cylinder ISO 6020-2 dimension XV = 90 mm |
Steel |
ISO 6020-2 |
MT4 |
32 |
50 |
14 |
No |
90 |
No |
Standard |
BSPP Gas |
0,25 |
11 |
0 |
Reinforced polyurethane - Nitrile |
HM |
No |
No |
- |
No |
210 |
23 |
|
24 |
25 SBd HMD RN 14 M 80 M 11 00 |
Single rod cylinder ISO 6020-2 |
Steel |
ISO 6020-2 |
MP5 |
25 |
80 |
12 |
No |
0 |
No |
Standard |
BSPP Gas |
0,25 |
11 |
0 |
Reinforced polyurethane - Nitrile |
HM |
No |
No |
- |
No |
210 |
24 |
|
25 |
32 SBd HMD RN 14 M 50 M 11 00 |
Single rod cylinder ISO 6020-2 |
Steel |
ISO 6020-2 |
MP5 |
32 |
50 |
14 |
No |
0 |
No |
Standard |
BSPP Gas |
0,25 |
11 |
0 |
Reinforced polyurethane - Nitrile |
HM |
No |
No |
- |
No |
210 |
25 |
|
26 |
50 DD HMD RN 14 M 250 M 11 00 |
Single rod cylinder ISO 6020-2 dimension XI = 172 mm |
Steel |
ISO 6020-2 |
MT4 |
50 |
250 |
22 |
No |
172 |
No |
Standard |
BSPP Gas |
0,5 |
11 |
0 |
Reinforced polyurethane - Nitrile |
HM |
No |
No |
- |
No |
210 |
26 |
|
27 |
80CSBDHMIRN34MC500M2211 |
Single rod cylinder ISO 6020-2 air bleeds in 11 |
Steel |
ISO 6020-2 |
MP5 |
80 |
500 |
45 |
No |
0 |
Yes |
Standard |
BSPP Gas |
0,75 |
22 |
11 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
No |
- |
No |
210 |
27 |
No CAD available |
28 |
125JJ HMI RNS 13 M C100 M1100 |
Single rod cylinder ISO 6020-2 - "S" = special feature |
Steel |
ISO 6020-2 |
ME5 |
125 |
100 |
56 |
No |
0 |
No |
Standard |
BSPP Gas |
1 |
11 |
0 |
Reinforced polyurethane - Nitrile |
HM |
No |
No |
- |
No |
210 |
28 |
|
29 |
40CSBDHMIRNS27MC700M2244 |
Single rod cylinder ISO 6020-2 air bleeds in 44 - "S" = special feature |
Steel |
ISO 6020-2 |
MP5 |
40 |
700 |
28 |
No |
0 |
Yes |
Standard |
BSPP Gas |
0,375 |
22 |
44 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
No |
- |
No |
210 |
29 |
No CAD available |
30 |
50CSBDHMIRNS14MC300M4422 |
Single rod cylinder ISO 6020-2 air bleeds in 22 - "S" = special feature |
Steel |
ISO 6020-2 |
MP5 |
50 |
300 |
22 |
No |
0 |
Yes |
Standard |
BSPP Gas |
0,5 |
44 |
22 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
No |
- |
No |
210 |
30 |
|
31 |
50 JJ HMD R N 1 4 M 320 D 11 33 |
Single rod cylinder ISO 6020-2 air bleeds in 33 - high temperature seals |
Steel |
ISO 6020-2 |
ME5 |
50 |
320 |
22 |
No |
0 |
No |
Standard |
BSPP Gas |
0,5 |
11 |
33 |
Reinforced polyurethane - Fluorocarbon |
HM High temperature- HFD |
Yes |
No |
- |
No |
210 |
31 |
No CAD available |
32 |
100CSBDHMIRNS27MC320M1144 |
Single rod cylinder ISO 6020-2 air bleeds in 44 - "S" = special feature |
Steel |
ISO 6020-2 |
MP5 |
100 |
320 |
70 |
No |
0 |
Yes |
Standard |
BSPP Gas |
0,75 |
11 |
44 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
No |
- |
No |
210 |
32 |
No CAD available |
33 |
200JJHMIRNS27M80M1122 |
Single rod cylinder ISO 6020-2 air bleeds in 22 - "S" = special feature |
Steel |
ISO 6020-2 |
ME5 |
200 |
80 |
140 |
No |
0 |
No |
Standard |
BSPP Gas |
1,1/4 |
11 |
22 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
No |
- |
No |
210 |
33 |
No CAD available |
34 |
125JJHMIRNS14M500M1122 |
Single rod cylinder ISO 6020-2 air bleeds in 22 - "S" = special feature |
Steel |
ISO 6020-2 |
ME5 |
125 |
500 |
56 |
No |
0 |
No |
Standard |
BSPP Gas |
1 |
11 |
22 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
No |
- |
No |
210 |
34 |
No CAD available |
35 |
125 JJ HMIXRNS14M750D1122AOTC |
Single rod cylinder ISO 6020-2 air bleeds in 22 - with linear transducer - high temperature seals |
Steel |
ISO 6020-2 |
ME5 |
125 |
750 |
56 |
No |
0 |
No |
Standard |
BSPP Gas |
1 |
11 |
22 |
Reinforced polyurethane - Fluorocarbon |
HM High temperature- HFD |
Yes |
Yes |
Analogic 4 - 20 mA |
No |
210 |
35 |
No CAD available |
36 |
160JJHMIXRNS14M2050M1122 |
Single rod cylinder ISO 6020-2 air bleeds in 22 - with linear transducer |
Steel |
ISO 6020-2 |
ME5 |
160 |
2050 |
70 |
No |
0 |
No |
Standard |
BSPP Gas |
1 |
11 |
22 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
Yes |
- |
No |
210 |
36 |
No CAD available |
37 |
125JJHMIRNS14M750M1122 |
Single rod cylinder ISO 6020-2 air bleeds in 22 - "S" = special feature |
Steel |
ISO 6020-2 |
ME5 |
125 |
750 |
56 |
No |
0 |
No |
Standard |
BSPP Gas |
1 |
11 |
22 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
No |
- |
No |
210 |
37 |
No CAD available |
38 |
125JJ HMI RNS 14 M850 M 11 22 AOTC |
Single rod cylinder ISO 6020-2 air bleeds in 22- with linear transducer |
Steel |
ISO 6020-2 |
ME5 |
125 |
850 |
56 |
No |
0 |
No |
Standard |
BSPP Gas |
1 |
11 |
22 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
No |
Analogic 4 - 20 mA |
No |
210 |
38 |
No CAD available |
39 |
125TB/CHMXRNS24M1450 M1122AOTC |
Single rod cylinder ISO 6020-2 air bleeds in 22- with linear transducer - Mounting style TB + C |
Steel |
ISO 6020-2 |
MX3/MS2 |
125 |
1450 |
90 |
No |
0 |
No |
Standard |
BSPP Gas |
1 |
11 |
22 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
Yes |
Analogic 4 - 20 mA |
No |
210 |
39 |
No CAD available |
40 |
125TB/CHMXRNS24M1600 M1122AOTC |
Single rod cylinder ISO 6020-2 air bleeds in 22- with linear transducer |
Steel |
ISO 6020-2 |
MX3/MS2 |
125 |
1600 |
90 |
No |
0 |
No |
Standard |
BSPP Gas |
1 |
11 |
22 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
Yes |
Analogic 4 - 20 mA |
No |
210 |
40 |
No CAD available |
41 |
80CDDHMIRNS34MC800M1122 |
Single rod cylinder ISO 6020-2 air bleeds in 22 - "S" = special feature |
Steel |
ISO 6020-2 |
MT4 |
80 |
800 |
45 |
No |
0 |
Yes |
Standard |
BSPP Gas |
0,75 |
11 |
22 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
No |
- |
No |
210 |
41 |
No CAD available |
42 |
80SBDHMIRNS14M250M1200 |
Single rod cylinder ISO 6020-2 - "S" = special feature |
Steel |
ISO 6020-2 |
MP5 |
80 |
250 |
36 |
No |
0 |
No |
Standard |
BSPP Gas |
0,75 |
12 |
22 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
No |
- |
No |
210 |
42 |
|
43 |
63CJJHMIRN14MC320M1122 |
Single rod cylinder ISO 6020-2 air bleeds in22 |
Steel |
ISO 6020-2 |
ME5 |
63 |
320 |
28 |
No |
0 |
Yes |
Standard |
BSPP Gas |
0,5 |
11 |
22 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
No |
- |
No |
210 |
43 |
|
44 |
63CHHHMIRN24MC600M1122 |
Single rod cylinder ISO 6020-2 air bleeds in 22 |
Steel |
ISO 6020-2 |
ME6 |
63 |
600 |
45 |
No |
0 |
Yes |
Standard |
BSPP Gas |
0,5 |
11 |
22 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
No |
- |
No |
210 |
44 |
No CAD available |
45 |
80CJJHMIXRNS27M1000M1133AOBC |
Single rod cylinder ISO 6020-2 air bleeds in 33 - with linear transducer |
Steel |
ISO 6020-2 |
ME5 |
80 |
1000 |
36 |
No |
0 |
Yes |
Standard |
BSPP Gas |
0,75 |
11 |
33 |
Reinforced polyurethane - Nitrile |
HM |
Yes |
Yes |
Analogic 4 - 20 mA |
No |
210 |