T-Lok Swivel nut branch tee S6X

Manufacturer PARKER
Description T-Lok Swivel nut branch tee S6X, Size: 1/4"
Part number 4 S6X-S
CAD models
Please make sure this software has been installed.

Product selection

Part No.SizeConnectionMaterialAdditional DetailTrade, Brand NameSynonymProduct Type
4 S6X-S1/4" Male 37° Flare,37° Flare SwivelSteel, zinc platedSAE 070433Triple-Lok37° Flare, JICIndustrial Fitting Tee, Tube
5 S6X-S5/16" Male 37° Flare,37° Flare SwivelSteel, zinc platedSAE 070433Triple-Lok37° Flare, JICIndustrial Fitting Tee, Tube
6 S6X-S3/8" Male 37° Flare,37° Flare SwivelSteel, zinc platedSAE 070433Triple-Lok37° Flare, JICIndustrial Fitting Tee, Tube
8 S6X-S1/2" Male 37° Flare,37° Flare SwivelSteel, zinc platedSAE 070433Triple-Lok37° Flare, JICIndustrial Fitting Tee, Tube
10 S6X-S5/8" Male 37° Flare,37° Flare SwivelSteel, zinc platedSAE 070433Triple-Lok37° Flare, JICIndustrial Fitting Tee, Tube
12 S6X-S3/4" Male 37° Flare,37° Flare SwivelSteel, zinc platedSAE 070433Triple-Lok37° Flare, JICIndustrial Fitting Tee, Tube
14 S6X-S7/8" Male 37° Flare,37° Flare SwivelSteel, zinc platedSAE 070433Triple-Lok37° Flare, JICIndustrial Fitting Tee, Tube
16 S6X-S1" Male 37° Flare,37° Flare SwivelSteel, zinc platedSAE 070433Triple-Lok37° Flare, JICIndustrial Fitting Tee, Tube
20 S6X-S1 1/4" Male 37° Flare,37° Flare SwivelSteel, zinc platedSAE 070433Triple-Lok37° Flare, JICIndustrial Fitting Tee, Tube
24 S6X-S1 1/2" Male 37° Flare,37° Flare SwivelSteel, zinc platedSAE 070433Triple-Lok37° Flare, JICIndustrial Fitting Tee, Tube

Documentation

Contact the supplier

Parker

Parker

Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids

Google Map