Preview not available

Gas Balancer N2 - balancer for spindle head - model DNG20C

Manufacturer Pascal Corporation
Description Gas Balancer N2 - balancer for spindle head , stroke 200 mm, length L 690 mm, length LC 375 mm
Part Number DNG20C-200
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionStroke (mm)Length L (mm)Length LC (mm)
DNG20C-200Gas Balancer N2 - balancer for spindle head , stroke 200 mm, length L 690 mm, length LC 375 mm200690375
DNG20C-250Gas Balancer N2 - balancer for spindle head , stroke 250 mm, length L 790 mm, length LC 425 mm250790425
DNG20C-300Gas Balancer N2 - balancer for spindle head , stroke 300 mm, length L 890 mm, length LC 475 mm300890475
DNG20C-350Gas Balancer N2 - balancer for spindle head , stroke 350 mm, length L 990 mm, length LC 525 mm350990525
DNG20C-400Gas Balancer N2 - balancer for spindle head , stroke 400 mm, length L 1090 mm, length LC 575 mm4001090575
DNG20C-500Gas Balancer N2 - balancer for spindle head , stroke 500 mm, length L 1290 mm, length LC 675 mm5001290675
DNG20C-600Gas Balancer N2 - balancer for spindle head , stroke 600 mm, length L 1490 mm, length LC 775 mm6001490775
DNG20C-700Gas Balancer N2 - balancer for spindle head , stroke 700 mm, length L 1690 mm, length LC 875 mm7001690875
DNG20C-800Gas Balancer N2 - balancer for spindle head , stroke 800 mm, length L 1890 mm, length LC 975 mm8001890975

Documentation

Contact the supplier

Pascal Corporation

Pascal Corporation

Type of Business: Manufacturing, sales and engineering the factory automation equipment and system.Established: May, 1974

Google Map