Wide Slot Take Up Frame, Wide Slot - 1424

Manufacturer PCI ProCal, Inc.
Description Wide Slot Take Up Frame, Wide Slot - 1424
Part Number 1424
UPC Code 841946111432
Minimum Order 1
Syndication_SET 1
Unit_SET 1
Inch/Metric Inch
Type Side/Top Mount
Weight (kg) 6.6363636363636402
Weight (lb) 14.6
Total Length (in) 19.75
Total Length (mm) 501.65
Total Width (in) 8.8125
Total Width (mm) 223.83750000000001
Total Height (in) 2.4375
Total Height (mm) 61.912500000000001
Series 200
SchemaID 102082
Category Wide Slot
Bolt Size 44090
Bearing Type Wide Slot Take Up Ball or Roller Bearing
Bore Size (in) 2
Bore Size (mm) 50.8
Bolt Hole Spacing (in) 7.3125
Bolt Hole Spacing (mm) 185.73750000000001
Frame Type Wide Slot Standard Duty
Shaft Height (in) 1.4375
Shaft Height (mm) 36.512500000000003
Housing Material Carbon Steel
Travel (in) 12
Travel (mm) 304.8
Bolt Hole Spacing [Lateral] (in) 8.75
Bolt Hole Spacing [Lateral] (mm) 222.25
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Wide Slot Take Up Frames provide an economical solution for take-up applications with space limitations. These in-line frames can be mounted to the side of the conveyor frame, offer from 1.5" to 30" of travel and utilize Wide Slot Bearing units.

Documentation

Contact the supplier

PCI, ProCal Innovations, LLC.

PCI, ProCal Innovations, LLC.

Manufacturer of material handling equipment components, assemblies and accessories. Load bearing roller assemblies, conveyor pulleys and pneumatic clutches and brakes are available. Accessories such as take-up frames, lagging, frame covers, hubs, bushings, axles and shafts are offered. Products are available in a wide variety of materials including steel, stainless steel, aluminum, non-metallic and high temperature materials and can be custom fabricated to meet application and specification requirements. Meets 3A sanitary, USDA and FDA standards. Made in the USA

Google Map