JENKA SRA Long Inserts — Threaded Lifting System for all load directions

Manufacturer Peikko
Description Peikko JENKA SRA 12Mx195
Part Number JRd/JM 12
CAD models
Please make sure this software has been installed.

Product selection

Part Numberh (mm)ØD (mm)ØD1 (mm)e (mm)g (mm)ØdsRd/M
JRd/JM 1219515.02422 812
JRd/Jm 1423518.03025 1014
JRd/JM 1627521.03627 1216
JRd/Jm 1830524.04234 1418
JRd/JM 2036027.04235501420
JRd/JM 2440031.04843601624
JRd/JM 3050540.06056602030
JRd/JM 3669047.07568702536
JRd/JM 4284054.08480702842
JRd/JM 5295067.096100703252

Product Description

JENKA Long Inserts are used in applications where sufficient anchoring depth is available. JENKA Inserts are ideal for all types of lifting operations. JENKA Long Inserts can be used for all load directions.

JENKA Long Inserts are used in concrete elements such as beams and walls, where sufficient anchoring depth is available. The minimum compressive strength of the concrete upon load application is 15 MPa. Diagonal pull between 12.5° and 45° and lateral pull at up to 90° (resulting from tilting-up) are only permitted with additional reinforcement. Standard JENKA products are always delivered galvanized. All JENKA Long Inserts are CE-marked according to the Machinery Directive 2006/42/EC. JENKA Lifting Inserts with customized lengths for special purposes are available upon request.

Contact the supplier

Peikko

Peikko

Peikko Group Corporation is a leading global supplier of slim floor structures, wind energy applications and connection technology for precast and cast-in-situ construction. Peikko’s innovative solutions offer a faster, safer, and more efficient way to design and build.

Google Map