JENKA TTL Lifting Keys — Threaded Lifting System for all load directions

Manufacturer Peikko
Description Peikko TLL12Mx133
Part Number TLL12Mx133
Load Capacity (kg) 500
CAD models
Please make sure this software has been installed.

Product selection

Part Numberh (mm)e (mm)Rd/MLoad Capacity (kg)Fs (kN)Weight (kg)
TLL12Mx133133221250050.1
TLL14Mx130130251480080.1
TLL16Mx13813827161200120.2
TLL18Mx15615634181600160.2
TLL20Mx18018035202000200.3
TLL24Mx21221243242500250.5
TLL30Mx24524555304000400.9
TLL36Mx29329367366300631.5
TLL42Mx35035075428000802.1
TLL52Mx4354359552125001254.6

Product Description

JENKA Lifting Keys are used to attach the crane hook, lifting slings or chains to the JENKA Lifting Insert cast into the concrete element. Different JENKA Lifting Keys are designed for different load directions.

JENKA Lifting Keys can be used with all JENKA Lifting Inserts. Different JENKA Lifting Keys have different permissible load directions.

TLL Lifting Keys are for lifting angles of up to 45°, while TLP, JL and JLW Lifting Keys are suitable for angles of up to 90° and tilt-up procedures. In addition, TLP can rotate 360° around its own axis after screwing it firmly into the insert.

The JENKA Lifting Key thread must be screwed completely inside the insert. Lifting keys with wire have a color-coded Peikko tag. JENKA Lifting Keys are marked with a unique serial number indicating that they have been preloaded with at least 2.5 times the safe working load prior to the sale. All JENKA Lifting Keys are CE marked.

Contact the supplier

Peikko

Peikko

Peikko Group Corporation is a leading global supplier of slim floor structures, wind energy applications and connection technology for precast and cast-in-situ construction. Peikko’s innovative solutions offer a faster, safer, and more efficient way to design and build.

Google Map