Diffuse mode sensor - GLV18-8-200/73/120

Manufacturer Pepperl+Fuchs SE
Description Efficient Line in a short M18 plastic housing for standard applications, 4 LEDs indicator for 360° visibility, Optimized potentiometer design for a clear control button layout in the application, Version with front optical face, DC voltage version
Manufacturer Part Number GLV18-8-200/73/120
Reference target 100 mm x 100 mm Kodak white
Light source LED
Light type modulated visible red light , 640 nm
Diameter of the light spot approx. 15 mm at 200 mm
Opening angle approx. 4 °
Optical face frontal
Ambient light limit 30000 Lux
Detection range 50 ... 200 mm adjustable
Detection range max. 0 ... 200 mm
Hysteresis < 15 %
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberReference targetLight sourceLight typeDiameter of the light spotOpening angleOptical faceAmbient light limitDetection rangeDetection range max.Hysteresis
GLV18-8-200/73/120100 mm x 100 mm Kodak whiteLEDmodulated visible red light , 640 nmapprox. 15 mm at 200 mmapprox. 4 °frontal30000 Lux50 ... 200 mm adjustable0 ... 200 mm< 15 %

Contact the supplier

Pepperl+Fuchs SE

Pepperl+Fuchs SE

Today Pepperl+Fuchs is known by customers around the world as a pioneer and an innovator in electrical explosion protection and sensor technology.

Google Map