SMART Transmitter Power Supply - KFD2-STC4-EX1.2O.H

Manufacturer Pepperl+Fuchs SE
Description 1-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Signal splitter (1 input and 2 outputs), Dual output 0/4 mA ... 20 mA, Terminal blocks with test sockets
Manufacturer Part Number KFD2-STC4-EX1.2O.H
Signal type Analog input
Safety Integrity Level (SIL) SIL 3
Connection Power Rail or terminals 14+, 15-
Rated voltage 20 ... 35 V DC
Ripple within the supply tolerance
Power dissipation 1.9 W
Power consumption 2.5 W
Connection side (Input) field side
Connection (Input) terminals 1+, 2-, 3 or 5-, 6+
Input signal 0/4 ... 20 mA
Open circuit voltage/short-circuit current (Input) terminals 1+, 3-: 24.2 V / 38 mA
Input resistance terminals 2-, 3: max. 76 Ω; terminals 1+, 3: max. 500 Ω (250 Ω load)
Connection side (Output) control side
Connection (Output) terminals 7-, 8+,9; 10-, 11+,12
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Pepperl+Fuchs SE

Pepperl+Fuchs SE

Today Pepperl+Fuchs is known by customers around the world as a pioneer and an innovator in electrical explosion protection and sensor technology.

Google Map