PB Serie

INDUSTRIAL TYPE GEAR UNIT

Manufacturer PGR Drive Technologies
Description 74
Manufacturer Part Number PB0189
Assembly Shaft Design SH
Output Shaft Diameter ØD=(Ø120n6x210)
Output Shaft Direction E
Ratio 80…315
M2max (Nm.) 20696
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionAssembly Shaft DesignOutput Shaft DiameterOutput Shaft DirectionRatioM2max (Nm.)
PB000143SHØD=(Ø80m6x170)A12,5….716535
PB000243HHØD=(Ø80H7)A12,5….716535
PB000343DHØD=(Ø85H7)A12,5….716535
PB000443SHØD=(Ø80m6x170)B12,5….716535
PB000543HHØD=(Ø80H7)B12,5….716535
PB000643DHØD=(Ø85H7)B12,5….716535
PB000743SHØD=(Ø80m6x170)C12,5….716535
PB000843HHØD=(Ø80H7)C12,5….716535
PB000943DHØD=(Ø85H7)C12,5….716535
PB001043SHØD=(Ø80m6x170)D12,5….716535

Product Description

Industrial type gear units operate especially under heavy working conditions, have rigid case, bear high moments up to 480000 Nm and stand out with silent operation and easy maintenance features.
Helical - bevel gear units with parallel axis input and output or 90° axis angle.
Casing with feet, flange F options.
A rigid structure in case.
Gear units used to meet needs for high power under heavy working conditions.
System resistance calculations are made in accordance with ISO, DIN and NIEMANN standards.
Different input options available (IEC, W, ...).
Different output options available (Solid shaft, Hollow shaft, With shrink disc, ...).
Different mounting options available ( B5 flange, Torque arm platform,...).
Cases are manufactured from sfero (GGG 40-50) and peak (GG 20-25).
Gears are made of cast and 21NiCrMo2 case-hardening steel.
High-quality bearing and sealing components are used.
Special requests of the customers may be considered.

Contact the supplier

PGR Drive Technologies

PGR Drive Technologies

Gear Unit Manufacturer. Thanks to our extensive experience in design, engineering and different sectors, we offer value-added industrial solutions that will withstand all conditions and overcome your production difficulties.

Google Map