A-INSP-PG29-65N-P-BK

Screw plug

Manufacturer Phoenix Contact
Manufacturer product designation Screw plug
product article number of manufacturer 1415215
GTIN 4055626038582
type of enveloping body enveloping body cuboid
width 44
height 44
depth 12
number of the executions of the housing parts 0
net weight 0.00648
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Screw plug, material for screw connection: PA, connecting thread: Pg29, color: jet black RAL 9005, with O-ring

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map