ATP-DIKD 1,5

Partition plate

Manufacturer Phoenix Contact
Manufacturer product designation Partition plate
product article number of manufacturer 1413285
GTIN 4017918021245
width 2
height 83
type of enveloping body enveloping body cuboid
depth 56.05
number of the executions of the housing parts 0
mounting design intermediate building
net weight 0.00664
flammability rating of the insulating material (based on UL 94) V2
color gray
Assembly clamped
width in assembled state 2.05
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Partition plate, depth: 60 mm, width: 2 mm, height: 83 mm, color: gray

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map