CUC-SP-J1ST-A/R4LT-SMD-LED

RJ45 PCB connector

Manufacturer Phoenix Contact
Manufacturer product designation RJ45 PCB connector
product article number of manufacturer 1149873
GTIN 4063151145569
width 18.8
height 13.5
depth 15.75
certificate/approval cUL Recognized, UL Recognized
Application standards not available
flammability rating of the insulating material (based on UL 94) V0
Assembly type Print mounting
material of insulation not relevant
color of housing Metal
Assembly soldering
Pole number 8
rated current 1.5
CAD models
Please make sure this software has been installed.

Product selection

Product Description

RJ45 PCB connector, design: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Metal, connection method: SMD reflow

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map