DFK-MSTB 2,5/ 2-STF-5,08-LR

Feed-through plug

Manufacturer Phoenix Contact
Manufacturer product designation Feed-through plug
product article number of manufacturer 1096152
GTIN 4055626927244
width 35.13
height 16.5
number of the executions of the housing parts 0
net weight 0.0065
depth 19.3
certificate/approval IEC 61984
Application standards IEC 61984
flammability rating of the insulating material (based on UL 94) V0
Max. line cross section, rigid 2.5
Min. line cross section, rigid 0.2
Max. line cross section, flexible 2.5
Min. line cross section, flexible 0.2
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Feed-through connector, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: DFK-MSTB 2,5/..-STF-LR, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock & release threaded flange, type of packaging: packed in cardboard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map