DP-LPS-12

Spacer plate

Manufacturer Phoenix Contact
Manufacturer product designation Spacer plate
product article number of manufacturer 3270604
GTIN 4055626137933
width 12.2
height 18.3
type of enveloping body enveloping body cuboid
depth 63.80438
number of the executions of the housing parts 0
mounting design intermediate building
net weight 0.00198
flammability rating of the insulating material (based on UL 94) V0
color red
width in assembled state 12.15
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Spacer plate, depth: 24.4 mm, width: 12.2 mm, height: 18.3 mm, color: red

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map