EMD-BL-PH-480-PT

Monitoring relay

Manufacturer Phoenix Contact
Manufacturer product designation Monitoring relay
product article number of manufacturer 2903528
GTIN 4046356747240
width 17.5
height 89.5
type of enveloping body enveloping body cuboid
depth 66.31
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.0712
Application standards DIN EN 60947-5-1
Number of breaking contacts 0
Number of making contacts 0
Number of changers 1
detachable terminals present False
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Monitoring relay for monitoring the phase sequence and asymmetry of 3-phase voltages at 208 ... 480 V AC / 120 ... 277 V AC, configurable asymmetry, 1 changeover contact, with Push-in connection

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map