EMG 90-DIO 32M/LP

Diode block

Manufacturer Phoenix Contact
Manufacturer product designation Diode block
product article number of manufacturer 2954785
GTIN 4017918085124
width 90
height 75
type of enveloping body enveloping body cuboid
depth 52.5
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.1652
certificate/approval EAC
Application standards DIN EN 50178
Assembly type DIN track
Type of actuation AC
LED display present False
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Lamp test module, 2 diodes with common cathode: with 16 pairs, with common triggering

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map