FL SWITCH 1008N

Industrial Ethernet Switch

Manufacturer Phoenix Contact
Manufacturer product designation Industrial Ethernet Switch
product article number of manufacturer 1085256
GTIN 4055626833590
type of enveloping body enveloping body cuboid
width 22.5
height 147.5461
depth 98.36542
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.174
degree of protection IP30
max. supply voltage with AC 50 Hz 30
max. supply voltage with AC 60 Hz 30
max. supply voltage with DC 32
min. supply voltage with AC 50 Hz 18
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Narrow Ethernet switch, eight RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map