FLT-SEC-P-T1-3S-350/25-FM

Type 1+2 combined lightning current and surge arrester

Manufacturer Phoenix Contact
Manufacturer product designation Type 1+2 combined lightning current and surge arrester
product article number of manufacturer 2905421
GTIN 4046356950114
type of certificate UL/UR
Net weight 1371
maximum ambient temperature (during operation) 80
Degree of protection (IP), mounted IP20
type of enveloping body enveloping body cuboid
width 142.4
height 95.3
depth 74.38848
number of the executions of the housing parts 0
net weight 1.371
minimum ambient temperature (during operation) 5
type of electrical terminal Screw connection
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Plug-in lightning arrester free of leakage current, in accordance with Type 1/Class I, for 3-phase power supply networks, with separate N and PE (L1, L2, L3, PE, N).

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map