PLC-BSC- 24DC/21

Relay base

Manufacturer Phoenix Contact
Manufacturer product designation Relay base
product article number of manufacturer 2966016
GTIN 4017918130794
width 6.2
height 80
type of enveloping body enveloping body cuboid
depth 92.6
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.03431
Assembly type Top-hat/g-rail
detachable terminals present False
Design of electrical connection Screw connection
number of pins 5
Functional extension possible False
CAD models
Please make sure this software has been installed.

Product selection

Product Description

6.2 mm PLC basic terminal block with screw connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 24 V DC

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map