PSR-M-EF7-SAI4-PI

Extension module

Manufacturer Phoenix Contact
Manufacturer product designation Extension module
product article number of manufacturer 1104986
GTIN 4055626974804
width 22.61
height 107.74
type of enveloping body enveloping body cuboid
depth 113.6
number of the executions of the housing parts 0
net weight 0.145
certificate/approval CE-compliant
Bearing track assembly possible True
Application standards EN ISO 13849
suitable for safety functions True
Power loss, static, current-independent [Pls] 2.76
Design Extension unit
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Safe extension module with 4 safe analog inputs, 0 V ... 10 V; 0 mA or 4 mA ... 20 mA; TBUS interface, up to Cat. 4/PL e, SIL 3, plug-in Push-in terminal block, TBUS connector included

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map