PT 2,5-QUATTRO-PE

Protective conductor terminal block

Manufacturer Phoenix Contact
Manufacturer product designation Protective conductor terminal block
product article number of manufacturer 3209594
GTIN 4046356329842
width 5.2
height 72.2
type of enveloping body enveloping body cuboid
depth 35.25
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.01127
nominal cross section 2.5
flammability rating of the insulating material (based on UL 94) V0
Max. line cross section, rigid 4
Min. line cross section, rigid 0.14
number of clamping points 4
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Protective conductor terminal block, number of connections: 4, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map