PTFIX 4/18X1,5-NS15A-FE

Distribution block

Manufacturer Phoenix Contact
Manufacturer product designation Distribution block
product article number of manufacturer 1047453
GTIN 4055626665580
width 43.9
height 21.6
type of enveloping body enveloping body cuboid
depth 26.6023
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.02006
flammability rating of the insulating material (based on UL 94) V0
Assembly type Top-hat rail TH15
number of clamping points 19
Connection type (1) Push-in connection
material of insulation PA
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Distribution block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 19, connection method: Push-in connection, Load contact, cross section: 0.14 mm² - 2.5 mm², Push-in connection, Line contact, Rated cross section: 4 mm², cross section: 0.2 mm² - 6 mm², mounting type: NS 15, color: black/yellow

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map