SACB-10/3-L-C-M8 HD GG

Distributor box header

Manufacturer Phoenix Contact
Manufacturer product designation Distributor box header
product article number of manufacturer 1197623
GTIN 4063151256487
width 30
height 17
type of enveloping body enveloping body cuboid
depth 18.2
number of the executions of the housing parts 0
net weight 0.1628
degree of protection IP67
Min. operating temperature -25
Max. operating temperature 80
material of housing PBT
Material of the contact coat Ni/Au
Degree of soiling not relevant
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Distributor box header, application: Standard, connection method: M8 socket Metal, number of slots: 10, number of positions: 3, coding: A, slot assignment: single, status display: yes, PNP; master cable connection: Plug-in master cable connection, shielding: no

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map