Preview not available

Strikes for part numbers 16-7-3875, 16-7-3876 and 16-7-3891

Manufacturer PINET INDUSTRIE
Description Strikes for part numbers 16-7-3875, 16-7-3876 and 16-7-3891
Part Number 16-7-3873
Weight (g) 3.5
Finish zinc plated
Material steel
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionWeight (g)FinishMaterial
16-7-3873Strikes for part numbers 16-7-3875, 16-7-3876 and 16-7-38913.5zinc platedsteel
16-7-3874Strikes for part numbers 16-7-3875, 16-7-3876 and 16-7-38913.5raw304 stainless steel

Contact the supplier

PINET INDUSTRIE

PINET INDUSTRIE

Manufacturer of complete hinge, joint, bolting devices and fastening systems

Google Map