Self-lubricating METAFRAM® FP20 bearing

Cylindrical Bushing / Bearing with ferrous FP20 alloy

Manufacturer Poral METAFRAM
Description Cylindrical Bushing / Bearing ferrous FP20 alloy
Part Number 7 21 003 006 004
Ø internal x Ø external x L (mm 003 x 006 x 004
Material Ferrous FP20 alloy
Mass (g) 0.53
Max. payload (daN/cm2) 225
Max. linear speed (m/s) 4
PxV max. (daN/cm2 x m/s) 18
Temperature range (˚C) -5 / +90
Impregnation oil MT100
Min. density (g/cm3) 5,6
Quantity 100
CAD models
Please make sure this software has been installed.

Product selection

Product Description

METAFRAM® sintered bushings / bearings are inherently self-lubricating. They allow use over a wide range of speed and load while having a long service life.

The self-lubricating function helps reduce maintenance costs and increase product life.
The uses are multiple: industrial machines, automobile, electric motor, agricultural machinery, aeronautics, etc ...

Contact the supplier

PORAL

PORAL

From porous filters to self-lubricated bearings and mechanical parts, Poral supports its customers from design to industrialization. Poral is the leading French group in powder metallurgy, and the fifth at European scale. The company has more than 60 years of experience in the field of sintered metals.

Google Map