SGMC Series, Mini-Rectangular, 20 Size #22 contacts, Female - SGMC20F0TRA00-1239.0

SGMC Series

Manufacturer Positronic
Description SGMC Series, Mini-Rectangular, 20 Size #22 contacts, Female, Order contacts separately, Fixed jackscrews, Female shell, position A
Part Number SGMC20F0TRA00-1239.0
Insulator Material DAP
Insulator Resistance (GΩ) 5.0
Insulator Construction One-piece
Temperature Range (C) -55 to 135
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The SGMC series is part of the Mini-Rectangular family of high density connectors for rack & panel applications. SGMC series connectors offer size 22 contacts & wire termination.

Contact the supplier

Positronic

Positronic

Positronic builds premium power and signal connectors for a wide variety of global industries. Failure is not an option for critical systems, so whether it’s deep space discovery, a medical breakthrough, or other critical operation, Positronic connectors deliver The Science of Certainty.

Google Map