PRUD'HOMME TRANSMISSIONS
By PRUD'HOMME TRANSMISSIONS

AFNU - Articulations à fourche nue

Fabricant PRUD'HOMME TRANSMISSIONS
Désignation Articulations à fourche nu - AFNU48
Référence AFNU48
CAD models
Share

Product selection

Index CAD Selector Référence Matières a (mm) b (mm) c (mm) d (mm) e (mm) f (mm) Poids g (g)
1 1 AFNU48 acier 8 4 8 16 M 4 x 0,7 4 8
2 2 AFNU416 acier 8 4 16 24 M 4 x 0,7 4 8,5
3 3 AFNU510 acier 10 5 10 20 M 5 x 0,8 5 11,5
4 4 AFNU520 acier 10 5 20 30 M 5 x 0,8 5 15,5
5 5 AFNU612 acier 12 6 12 24 M 6 x 1,0 6 17,5
6 6 AFNU624 acier 12 6 24 36 M 6 x 1,0 6 25,5
7 7 AFNU816 acier 16 8 16 32 M 8 x 1,25 8 46
8 8 AFNU832 acier 16 8 32 48 M 8 x 1,25 8 61
9 9 AFNU1020-1,25 acier 20 10 20 40 M 10 x 1,25 10 90
10 10 AFNU1020-1,5 acier 20 10 20 40 M 10 x 1,5 10 90
11 11 AFNU1040-1,25 acier 20 10 40 60 M 10 x 1,25 10 122
12 12 AFNU1040-1,5 acier 20 10 40 60 M 10 x 1,5 10 122
13 13 AFNU1224-1,25 acier 24 12 24 48 M 12 x 1,25 12 150
14 14 AFNU1224-1,75 acier 24 12 24 48 M 12 x 1,75 12 150
15 15 AFNU1248-1,25 acier 24 12 48 72 M 12 x 1,25 12 204
16 16 AFNU1248-1,75 acier 24 12 48 72 M 12 x 1,75 12 204
17 17 AFNU1428-2 acier 27 14 28 56 M 14 x 2 14 225
18 18 AFNU1456 acier 27 14 56 85 M 14 14 300
19 19 AFNU1632-1,5 acier 32 16 32 64 M 16 x 1,5 16 325
20 20 AFNU1632-2 acier 32 16 32 64 M 16 x 2 16 325
21 21 AFNU1664-1,5 acier 32 16 64 96 M 16 x 1,5 16 465
22 22 AFNU1664-2 acier 32 16 64 96 M 16 x 2 16 465
23 No CAD available 23 AFNU1836 acier 36 18 36 72 M 18 x 2,5 18 460
24 24 AFNU2040-1,5 acier 40 20 40 80 M 20 x 1,5 20 700
25 25 AFNU2040-2,5 acier 40 20 40 80 M 20 x 2,5 20 700
26 No CAD available 26 AFNU2550 acier 50 25 50 100 M 24 x 3 25 1400
27 No CAD available 27 AFNU2856 acier 55 28 56 112 M 27 x 3 28 1850
28 No CAD available 28 AFNU3060 acier 60 30 60 120 M 30 x 3,5 30 2340
29 No CAD available 29 AFNU3672 acier 70 36 72 144 M 36 x 4 35 3700
30 No CAD available 30 AFNU4284 acier 85 42 84 168 M42 x 4,5 42 7320

Documentation

Contact the supplier

PRUD'HOMME TRANSMISSIONS

PRUD'HOMME TRANSMISSIONS

Mechanical drives

Google Map