PENCOflex - Elastic coupling

Elastomer Pin-Type Coupling (Fail Safe design). Hubs with extended bore capacity (LL) available. Also exist in design with Brake Drum (PB) and Brake disc (PD).

Manufacturer PTP INDUSTRY
Description PENCOflex - Elastic coupling, close coupled, large hubs, size 280, smooth bore D1 : 85 mm
Part number PN-0280-LL-ØD1=85SS_CL/ØD2=85SS_CL
Application Car - Dumpers
Consumption power 1 kW
Nominal torque 3900 N.m
Mass 56 kg
Material Cast iron
Minimum service factor adjusted to usage 1.05
Actual service factor 195
Rotation speed 480 min-1
Use / day 0 to 3h / day
Maximum rotational speed 2450 min-1
CAD models
Please make sure this software has been installed.

Product selection

Application
► Select driven application. This selection will determine recommended Service Factor. If you cannot find your specific application in the list, select the type of load qualifying the « General Application » entries.
Use / day
► Select the usage per day of your application
Execution
► Select the type of coupling design you need
Consumption power (failing that, engine power) (kW)
► Give the power to be transmitted, ideally equal to the power absorbed by the application driven or, if not known, the power of the main motor
Rotation speed (min-1)
► Rotation speed of the coupling
Resulting torque (N.m)
20
Equivalent torque (N.m)
21
Minimum service factor adjusted to usage
1.05
Hubs type
► Select the type of hubs needed if known. Otherwise, use Standard Hubs
Bore Ø D1 (mm)
► Give diameter of shaft to be fitted in side 1. By convention, this side is the driving side but it can be inverted
Bore D1 specifications
► Select the type of connection. By default, our couplings are bored and keyed as ISO R773 -1969 standard.
Bore Ø D2 (mm)
► Give diameter of shaft to be fitted in side 2. By convention, this side is the driven side but it can be inverted
Bore D2 specifications
► Select the type of connection. By default, our couplings are bored and keyed as ISO R773 -1969 standard.

Product Description

The PENCOflex coupling is made up of two (female and male) cast iron hubs onto which pins fitted with rubber bushes are mounted.

The pins, made up of ground steel, have a cylindrical shape up to size 460. Pins of sizes 145 to 200 are axially fastened by a circlips and a nut; those of sizes 235 to 460 by two circlips.

Pins over size 510 are tapered and are attached by a screw and washer. A circlips restricts the bush translational motion.

The rubber bushes are vulcanized onto wear-resisting brass liners which are mounted on the pins with a clearance. This allows them to rotate freely and move slightly lengthwise. The stress exerted onto the bearings is thus significantly reduced. A unique scalloped barrel shape of the bushes guarantees a uniform distribution of loads, even in case of misalignment, thus limiting the bending moment resulting from the radial force on the pins. This ensures increased durability of both bushes and pins

Dynamic behavior

The combined elasticity and damping capacity of the rubber bushes reduces both shock loads and critical velocity. Compressed by an increasing torque, the bushes become stiffer due to the scalloping, thereby reducing the resonance effect at critical speeds.

Arrangement PB: with brake drum

This version is made up of two parts:

  • The standard female hub
  • A male hub fitted with a brake drum. Its single block design allows a high security level and then use as dynamic braking system

Arrangement PD: with brake disc

This version is made up of four parts:

  • The standard female hub
  • An intermediate part made of alloy steel
  • A brake hub also made of Alloy Steel
  • A brake disc mounted between the latter two parts (ventilated brake disk also available)

Design includes high security features that allows strongly solicited braking.

NB: It is up to the customer to check that the correct size of brake drum or disk is used. PTP INDUSTRY cannot be held responsible for incorrect selection of brake system.

Documentation

Contact the supplier

PTP INDUSTRY

PTP INDUSTRY

Transmission Products : Ensuring the robustness of your installations

Google Map