RAMI YOKOTA BV
By RAMI YOKOTA BV

3/8" Drive 6-point deep magnetic socket

Manufacturer RAMI YOKOTA BV
Description 3/8'' drive 6-point deep magnetic impact socket - DO6051R006
Part number DO6051R006
Width accross flats 6 mm
Outer diameter 11.5 mm
Outer diameter1 19 mm
Length 55 mm
CAD models
Share

Product selection

Index Selector Part number A/F (mm) D1 (mm) D2 (mm) L (mm) L2 (mm)
1 1 DO6051R006 6 11.5 19 55 3
2 2 DO6051R007 7 12.5 19 55 3
3 3 DO6051R008 8 14 19 55 3
4 4 DO6051R009 9 15 19 55 4
5 5 DO6051R010 10 16.5 19 55 4
6 6 DO6051R011 11 17.5 19 55 5
7 7 DO6051R012 12 19 19 55 5
8 8 DO6051R013 13 20 22 55 5
9 9 DO6051R014 14 21.5 22 55 6
10 10 DO6051R015 15 22 22 55 6
11 11 DO6051R016 16 24 22 55 6
12 12 DO6051R017 17 25 22 55 6
13 13 DO6051R018 18 26 22 55 7
14 14 DO6051R019 19 27.5 22 55 7

Contact the supplier

RAMI YOKOTA BV

RAMI YOKOTA BV

Rami Yokota BV is a Dutch family company distributing power tools and air hoists throughout Europe and beyond. The company was founded in 1896 and changed toward air tools and started importing and distributing airtools in 1963. Our target fields range from service workshops to car manufacturers and from material handling to industrial and offshore applications.

Google Map