K 41 - Revolving door

Manufacturer record Revolving doors
Description K 41 - revolving door - curtain wall panel
Part Number K 41 - revolving door - curtain wall panel
Shape Cylinder shaped
Reference Standard EN16005, EN16361, DIN 18650, etc.
Nominal Width 2600
Nominal Length 2600
Nominal Height 2770
Material Aluminium
Safety Devices Fully compliant with EN16005, Safety buffers, Presence sensors, etc.
Operating Temperature -15º to +50ºC
Finish Powder coated, Anodized, customer specific
Construction Type Automatic Revolving Door
Width 2600
Height 2770
Passage Width 1170
Passage Height 2200
Total Height 2770
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

record Revolving doors

record Revolving doors

The agta record Group is among the world’s leading manufacturers of automatic door systems.

Google Map