SAFELOCK SLK-E-M-2NC-24 - Safety Interlock with Electrical Retention, Metallic Actuating Head (2 NC, Feedback 1 NC)

Manufacturer ReeR Safety
Description Safety Interlock with Electrical Retention, Metallic Actuating Head (2 NC, Feedback 1 NC)
Manufacturer Part Number 1290106
Approvals CE, UL
Sensor Type Interlock
Fastening Screws max. M5
Degree of protection IP67
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Retention mechanism actuated by ON current and unlocked by spring. Guard locking by applying voltage to the guard locking solenoid, release by spring force

Contact the supplier

ReeR Safety

ReeR Safety

Founded in Turin (Italy) in 1959, ReeR distinguished itself for its strong commitment to innovation and technology. A steady growth throughout the years allowed ReeR to become a point of reference in the safety automation in- dustry at a worldwide level. The Safety Division is in fact today a world leader in the development and manufacturing of safety optoelectronic sensors and controllers. ReeR is ISO 9001, ISO 14001 and ISO 45001 certified.

Google Map