Retezy Vamberk Roller Chains - Self-lubrication roller chains

Manufacturer ŘETĚZY VAMBERK spol. s .r.o.
Description Retezy Vamberk Roller Chains - Self-lubrication roller chains - 318 SY1 079 SLR - Inner link
Part number 318 SY1 079 SLR
Pitch 12.7 mm
CAD models
Please make sure this software has been installed.

Product selection

Part no.ISO St.p (mm)b1 min. (mm)d1 h9 (mm)d3 h10 (mm)l1 (mm)l2 (mm)g (mm)s1 (mm)s2 (mm)f (mm²)FB min. (kN)FA (kN)Q (kg/m)
318 SY1 079 SLR08B-1 SLR12.77.754.458.5116.71811.81.51.55016.82.90.6
318 SY1 099 SLR10B-1 SLR15.8759.655.0810.161920.714.51.651.656724.64.40.9
319 SY1 119 SLR12B-1 SLR19.0511.685.7212.072223.617.41.81.88932.46.31.1
319 SY1 139 SLR16B-1 SLR25.417.028.2615.8735.138.2213.93.121074.612.22.6
319 SY1 159 SLR20B-1 SLR31.7519.5610.1619.0540.24429.34.73.5296128.319.13.8
319 SY1 179 SLR24B-1 SLR38.125.414.6325.453.458.135.15.94.7554195.625.57.3
319 SY1 199 SLR28B-1 SLR44.453115.8827.9465.170.5377.46.3739215.734.89.3
319 SY1 219 SLR32B-1 SLR50.83117.8129.2164.269.642.26.96.3810274.644.19.9
Option

Contact the supplier

ŘETĚZY VAMBERK spol. s .r.o.

ŘETĚZY VAMBERK spol. s .r.o.

The ŘETĚZY VAMBERK company is one of the largest manufacturers of chains and sprockets in Central Europe. We manufacture roller chains, conveyor roller chains, leaf chains, bush chains, Gall´s chains, conveyor chains, rotary chains and special chains, as well as the agricultural chains, chains for bakeries, chains for insulation material industry, overhead conveyor chains, chains for wood and paper industry and for a number of other applications in all industrial sectors. Our product range also includes the sprockets supplied to all chain types.

Google Map