Light curtain

Manufacturer Rockwell Automation
Description Light curtain. 30 mm resolution, range 0.3 to 18 m . 24V DC. with connector M12 hight 0.320 m
Part Number 440L-P4K0320YD
CAD models
Please make sure this software has been installed.

Product selection

CADPart NumberDescription
 440L-P4K0320YDLight curtain. 30 mm resolution, range 0.3 to 18 m . 24V DC. with connector M12 hight 0.320 m
 440L-P4K0480YDLight curtain. 30 mm resolution, range 0.3 to 18 m . 24V DC. with connector M12 hight 0.480 m
 440L-P4K0800YDLight curtain. 30 mm resolution, range 0.3 to 18 m . 24V DC. with connector M12 hight 0.800 m
 440L-P4K1120YDLight curtain. 30 mm resolution, range 0.3 to 18 m . 24V DC. with connector M12 hight 1.120 m
 440L-P4K1440YDLight curtain. 30 mm resolution, range 0.3 to 18 m . 24V DC. with connector M12 hight 1.440 m
 440L-P4K1760YDLight curtain. 30 mm resolution, range 0.3 to 18 m . 24V DC. with connector M12 hight 1.760 m
No CAD available440L-P4K0960YDGuardShield Safety Light Curtain, Res 30mm, Pt Ht 960mm, 48 Beams
No CAD available440L-P4K1280YDGuardShield Safety Light Curtain, Res 30mm, Pt Ht 1280mm, 64 Beams

Contact the supplier

Rockwell Automation

Rockwell Automation

Manufacturer of power, control and information solutions

Google Map