RBC Phenolic Backed Thrust Washer

Manufacturer Roller Bearing Company Inc.
Description LTD0816 - RBC Phenolic Backed Thrust Washer - 0.5000" ID x 1.0000" OD x 0.031 Thick
Part Number LTD0816
Material PTFE
Trademark Fiberglide®
Length (inch) 0.031
Inch/Metric Inch
Type Phenolic Back
Style Thrust
Pressure (Max) kg/cm² 703.07
Pressure (Max) psi 10000
Weight (lb) 0.01
Outside Diameter (inch) 1
Bore Size (inch) 0.531
Operating Temperature (Min) ºC -156.7
Operating Temperature (Min) 35 ºF -250
Operating Temperature (Max) ºC 93.3
Operating Temperature (Max) 36 ºF 200
Washer Thickness (inch) .031
Washer Thickness (mm) 0.7874
PV Limit 150000
Velocity (Max) m/min 10.67
Velocity (Max) surface feet/minute 35
Plug Type No Plugs
CAD models
Please make sure this software has been installed.

Product selection

Part NumberMaterialTrademarkLength (inch)Inch/MetricTypeStylePressure (Max) kg/cm²Pressure (Max) psiWeight (lb)Outside Diameter (inch)Bore Size (inch)Operating Temperature (Min) ºCOperating Temperature (Min) 35 ºFOperating Temperature (Max) ºCOperating Temperature (Max) 36 ºFWasher Thickness (inch)Washer Thickness (mm)PV LimitVelocity (Max) m/minVelocity (Max) surface feet/minutePlug Type
LTD0816PTFEFiberglide®0.031InchPhenolic BackThrust703.07100000.0110.531-156.7-25093.3200.0310.787415000010.6735No Plugs
LTD1020PTFEFiberglide®0.063InchPhenolic BackThrust703.07100000.011.250.656-156.7-25093.3200.0631.600215000010.6735No Plugs
LTD1428PTFEFiberglide®0.063InchPhenolic BackThrust703.07100000.011.75.906-156.7-25093.3200.0631.600215000010.6735No Plugs
LTD1834PTFEFiberglide®0.063InchPhenolic BackThrust703.07100000.012.1251.156-156.7-25093.3200.0631.600215000010.6735No Plugs
LTD2036PTFEFiberglide®0.063InchPhenolic BackThrust703.07100000.012.25001.281-156.7-25093.3200.0942.387615000010.6735No Plugs
LTD2846PTFEFiberglide®0.094InchPhenolic BackThrust703.07100000.022.87501.781-156.7-25093.3200.0942.387615000010.6735No Plugs
LTD4060PTFEFiberglide®0.094InchPhenolic BackThrust703.07100000.033.75002.562-156.7-25093.3200.0942.387615000010.6735No Plugs
LTD4466PTFEFiberglide®0.094InchPhenolic BackThrust703.07100000.034.1252.812-156.7-25093.3200.0942.387615000010.6735No Plugs
LTD4872PTFEFiberglide®0.094InchPhenolic BackThrust703.07100000.044.53.062-156.7-25093.3200.0942.387615000010.6735No Plugs

Contact the supplier

Roller Bearing Company Inc.

Roller Bearing Company Inc.

Manufacturer of bearings for aerospace applications. Types of bearings include ball, roller, plain, journal and self-lubricating bearings. Cam followers, collets, toolholders, pins, shafts, rollers, rod ends and swage tubes are also available. Suitable for horizontal and vertical stabilizers, spoilers, flaps, slats, doors, speed brakes, radars and various other applications. Made in USA.

Google Map