Chain Tensioner

Manufacturer ROLL-RING
Description Chain tensioner ISO dimension 16 B 30, ISO Chain-No. ISO 16
Manufacturer Part Number 116 030 01
Dimension 16 B 30
ISO Chain-No. ISO 16
ISO - Standard Dimension p x b1 (Inches) 1" x 17mm
ANSI Chain-No. -
ANSI - Standard Dimension p x b1 (Inches) -
Teeth ROLL-RING 30
Max. Static Expansive Force (N) 108.5
Max. Static Expansive Force (Lbs) -
Maximum Chain Speed (m/s) 6.2
Maximum Chain Speed (ft/min) -
Ambient Temperature (°C) -20 till +70
Ambient Temperature (°F) -
Weight (kg) 0.178
Weight (Lbs) -
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

ROLL-RING

ROLL-RING

The Ebert Kettenspanntechnik GmbH is a family owned company, started with a unique idea from a small workshop in 1995. We produce exclusively the international patented ROLL-RING chain and timing belt tensioners on base of our own developments and we deliver to our international customers directly as well as with well-known and long-standing distribution partners.

Google Map