Seeder motor | Group 2

Special gear pumps and motors

Manufacturer ROQUET
Description G Series, Group 2 gear pumps and motors, Without pulley, Single – Aluminium body, SAE B - 13 teeth - SAE J498b, European flange, SAE thread
Part number 1G23CDD10S
Pump 23.3 cm³/rev
Rotation direction Clockwise
Port SAE thread
CAD models
Please make sure this software has been installed.

Product selection

Type
Without pulley
Model
Pump Displacement
Rotation direction
Driving shaft form
Mounting Flange
Port Connection Forms

Documentation

Contact the supplier

Roquet Hydraulics

Roquet Hydraulics

Roquet Hydraulics has more than 70 years experience in the design, development and manufacture of hydraulic components and systems. In the last 15 years the group has made a name for itself amongst global manufacturers of construction, agricultural and other mobile applications.

Google Map