Roxtec GHM EMC transit

Transit for EMC and high cable density.

Manufacturer Roxtec
Description GHM 6x1/26 ES B AISI316
Part Number Roxtec 5GHM000004746+119404+185584
IP rating IP 66/67
CAD models
Please make sure this software has been installed.

Product selection

DescriptionCapacity [pcs]Config. (Øminmax) [mm]External dim. WxHxD [mm]Aperture dim. WxH [mm]IP ratingMaterialWeight [kg]Part Number
GHM 6x1/18 ES B AISI3161812x (9.5-32.5), 6x (3.5-16.5)252.5 x 350 x 60148 x 245IP 66/67Stainless steel8.5Roxtec 5GHM000004746+119404+185582
GHM 6x1/18 ES B GALV1812x (9.5-32.5), 6x (3.5-16.5)252.5 x 350 x 60148 x 245IP 66/67Galvanized steel8.5Roxtec 5GHM000004089+119404+185579
GHM 6x1/19 ES B AISI316192x (28.0-54.0), 3x (9.5-32.5), 8x (10.0-25.0), 6x (3.5-16.5)252.5 x 350 x 60148 x 245IP 66/67Stainless steel8.5Roxtec 5GHM000004746+119404+185583
GHM 6x1/19 ES B GALV192x (28.0-54.0), 3x (9.5-32.5), 8x (10.0-25.0), 6x (3.5-16.5)252.5 x 350 x 60148 x 245IP 66/67Galvanized steel8.5Roxtec 5GHM000004089+119404+185580
GHM 6x1/26 ES B AISI316266x (9.5-32.5), 8x (10.0-25.0), 12x (3.5-16.5)252.5 x 350 x 60148 x 245IP 66/67Stainless steel8.5Roxtec 5GHM000004746+119404+185584
GHM 6x1/26 ES B GALV266x (9.5-32.5), 8x (10.0-25.0), 12x (3.5-16.5)252.5 x 350 x 60148 x 245IP 66/67Galvanized steel8.5Roxtec 5GHM000004089+119404+185581
GHM 2x1 ES AISI316-Packing space 120 x 60252.5 x 233 x 60148 x 128IP 66/67Stainless steel3.4Roxtec 5GHM000003379+119404
GHM 2x1 ES GALV-Packing space 120 x 60252.5 x 233 x 60148 x 128IP 66/67Galvanized steel3.4Roxtec 5GHM000006803+119404
GHM 4x1 ES AISI316-Packing space 120 x 120252.5 x 291.5 x 60148 x 187IP 66/67Stainless steel4.0Roxtec 5GHM000003380+119404
GHM 4x1 ES GALV-Packing space 120 x 120252.5 x 291.5 x 60148 x 187IP 66/67Galvanized steel4.0Roxtec 5GHM000005427+119404

Product Description

The Roxtec GHM EMC is a light-weight cable entry seal for electromagnetic compatibility.
The transit frame is attached by bolting and includes a sealing strip to seal against the structure.
It is available in different materials and in a single or various combinations of openings.
There is a choice between Roxtec ES modules for electromagnetic shielding and PE modules that protect against conducted disturbances.
The modules adapt to cables and pipes of different sizes, and can be used to build in spare capacity in the transit.

• Fire rated
• Gas-tight
• Watertight
• Dust-tight
• Rodent resistant
• Area efficient

Contact the supplier

Roxtec

Roxtec

Complete sealing solutions for cables and pipes

Google Map