1 |
1 |
220A0000/10/M0G38F 23050 |
Type 220 2/2-way valve NC 10bar DN10 brass G3/8 FKM 230V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G3/8 |
FKM |
230V 50Hz |
20 |
1.2 |
2 |
33 |
220A0000/10/M0G12F 23050 |
Type 220 2/2-way valve NC 10bar DN10 brass G1/2 FKM 230V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G1/2 |
FKM |
230V 50Hz |
20 |
1.2 |
3 |
44 |
220A0000/10/M0G38F 2400 |
Type 220 2/2-way valve NC 10bar DN10 brass G3/8 FKM 24V DC |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G3/8 |
FKM |
24V DC |
20 |
1.2 |
4 |
55 |
220A0000/10/M0G12F 2400 |
Type 220 2/2-way valve NC 10bar DN10 brass G1/2 FKM 24V DC |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G1/2 |
FKM |
24V DC |
20 |
1.2 |
5 |
66 |
220A0006/10/M0G38F 2450 |
Type 220 2/2-way valve NC 10bar DN10 brass G3/8 FKM 24V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G3/8 |
FKM |
24V 50Hz |
20 |
1.2 |
6 |
77 |
220A0006/10/M0G12F 2450 |
Type 220 2/2-way valve NC 10bar DN10 brass G1/2 FKM 24V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G1/2 |
FKM |
24V 50Hz |
20 |
1.2 |
7 |
88 |
220A0006/10/M0G38F 11050 |
Type 220 2/2-way valve NC 10bar DN10 brass G3/8 FKM 110V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G3/8 |
FKM |
110V 50Hz |
20 |
1.2 |
8 |
99 |
220A0006/10/M0G12F 11050 |
Type 220 2/2-way valve NC 10bar DN10 brass G1/2 FKM 110V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G1/2 |
FKM |
110V 50Hz |
20 |
1.2 |
9 |
110 |
220A0006/10/M0G38F 1200 |
Type 220 2/2-way valve NC 10bar DN10 brass G3/8 FKM 12V DC |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G3/8 |
FKM |
12V DC |
20 |
1.2 |
10 |
2 |
220A0006/10/M0G12F 1200 |
Type 220 2/2-way valve NC 10bar DN10 brass G1/2 FKM 12V DC |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G1/2 |
FKM |
12V DC |
20 |
1.2 |
11 |
13 |
220A0000/10/M0G38E 23050 |
Type 220 2/2-way valve NC 10bar DN10 brass G3/8 EPDM 230V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G3/8 |
EPDM |
230V 50Hz |
20 |
1.2 |
12 |
24 |
220A0000/10/M0G12E 23050 |
Type 220 2/2-way valve NC 10bar DN10 brass G1/2 EPDM 230V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G1/2 |
EPDM |
230V 50Hz |
20 |
1.2 |
13 |
26 |
220A0000/10/M0G38E 2400 |
Type 220 2/2-way valve NC 10bar DN10 brass G3/8 EPDM 24V DC |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G3/8 |
EPDM |
24V DC |
20 |
1.2 |
14 |
27 |
220A0000/10/M0G12E 2400 |
Type 220 2/2-way valve NC 10bar DN10 brass G1/2 EPDM 24V DC |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G1/2 |
EPDM |
24V DC |
20 |
1.2 |
15 |
28 |
220A0006/10/M0G38E 2450 |
Type 220 2/2-way valve NC 10bar DN10 brass G3/8 EPDM 24V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G3/8 |
EPDM |
24V 50Hz |
20 |
1.2 |
16 |
29 |
220A0006/10/M0G12E 2450 |
Type 220 2/2-way valve NC 10bar DN10 brass G1/2 EPDM 24V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G1/2 |
EPDM |
24V 50Hz |
20 |
1.2 |
17 |
30 |
220A0006/10/M0G38E 11050 |
Type 220 2/2-way valve NC 10bar DN10 brass G3/8 EPDM 110V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G3/8 |
EPDM |
110V 50Hz |
20 |
1.2 |
18 |
31 |
220A0006/10/M0G12E 11050 |
Type 220 2/2-way valve NC 10bar DN10 brass G1/2 EPDM 110V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G1/2 |
EPDM |
110V 50Hz |
20 |
1.2 |
19 |
32 |
220A0006/10/M0G38E 1200 |
Type 220 2/2-way valve NC 10bar DN10 brass G3/8 EPDM 12V DC |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G3/8 |
EPDM |
12V DC |
20 |
1.2 |
20 |
34 |
220A0006/10/M0G12E 1200 |
Type 220 2/2-way valve NC 10bar DN10 brass G1/2 EPDM 12V DC |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G1/2 |
EPDM |
12V DC |
20 |
1.2 |
21 |
35 |
220A0000/10/M0G38N 23050 |
Type 220 2/2-way valve NC 10bar DN10 brass G3/8 NBR 230V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G3/8 |
NBR |
230V 50Hz |
20 |
1.2 |
22 |
36 |
220A0000/10/M0G12N 23050 |
Type 220 2/2-way valve NC 10bar DN10 brass G1/2 NBR 230V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G1/2 |
NBR |
230V 50Hz |
20 |
1.2 |
23 |
37 |
220A0000/10/M0G38N 2400 |
Type 220 2/2-way valve NC 10bar DN10 brass G3/8 NBR 24V DC |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G3/8 |
NBR |
24V DC |
20 |
1.2 |
24 |
38 |
220A0000/10/M0G12N 2400 |
Type 220 2/2-way valve NC 10bar DN10 brass G1/2 NBR 24V DC |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G1/2 |
NBR |
24V DC |
20 |
1.2 |
25 |
39 |
220A0006/10/M0G38N 2450 |
Type 220 2/2-way valve NC 10bar DN10 brass G3/8 NBR 24V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G3/8 |
NBR |
24V 50Hz |
20 |
1.2 |
26 |
40 |
220A0006/10/M0G12N 2450 |
Type 220 2/2-way valve NC 10bar DN10 brass G1/2 NBR 24V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G1/2 |
NBR |
24V 50Hz |
20 |
1.2 |
27 |
41 |
220A0006/10/M0G38N 11050 |
Type 220 2/2-way valve NC 10bar DN10 brass G3/8 NBR 110V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G3/8 |
NBR |
110V 50Hz |
20 |
1.2 |
28 |
42 |
220A0006/10/M0G12N 11050 |
Type 220 2/2-way valve NC 10bar DN10 brass G1/2 NBR 110V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G1/2 |
NBR |
110V 50Hz |
20 |
1.2 |
29 |
43 |
220A0006/10/M0G38N 1200 |
Type 220 2/2-way valve NC 10bar DN10 brass G3/8 NBR 12V DC |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G3/8 |
NBR |
12V DC |
20 |
1.2 |
30 |
45 |
220A0006/10/M0G12N 1200 |
Type 220 2/2-way valve NC 10bar DN10 brass G1/2 NBR 12V DC |
NC - normally closed |
10 |
0,2 - 10 |
brass |
G1/2 |
NBR |
12V DC |
20 |
1.2 |
31 |
46 |
220A0000/10/V2G38F 23050 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G3/8 FKM 230V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
FKM |
230V 50Hz |
20 |
1.2 |
32 |
47 |
220A0000/10/V2G12F 23050 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G1/2 FKM 230V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
FKM |
230V 50Hz |
20 |
1.2 |
33 |
48 |
220A0000/10/V2G38F 2400 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G3/8 FKM 24V DC |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
FKM |
24V DC |
20 |
1.2 |
34 |
49 |
220A0000/10/V2G12F 2400 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G1/2 FKM 24V DC |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
FKM |
24V DC |
20 |
1.2 |
35 |
50 |
220A0006/10/V2G38F 2450 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G3/8 FKM 24V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
FKM |
24V 50Hz |
20 |
1.2 |
36 |
51 |
220A0006/10/V2G12F 2450 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G1/2 FKM 24V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
FKM |
24V 50Hz |
20 |
1.2 |
37 |
52 |
220A0006/10/V2G38F 11050 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G3/8 FKM 110V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
FKM |
110V 50Hz |
20 |
1.2 |
38 |
53 |
220A0006/10/V2G12F 11050 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G1/2 FKM 110V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
FKM |
110V 50Hz |
20 |
1.2 |
39 |
54 |
220A0006/10/V2G38F 1200 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G3/8 FKM 12V DC |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
FKM |
12V DC |
20 |
1.2 |
40 |
56 |
220A0006/10/V2G12F 1200 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G1/2 FKM 12V DC |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
FKM |
12V DC |
20 |
1.2 |
41 |
57 |
220A0000/10/V2G38E 23050 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G3/8 EPDM 230V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
EPDM |
230V 50Hz |
20 |
1.2 |
42 |
58 |
220A0000/10/V2G12E 23050 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G1/2 EPDM 230V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
EPDM |
230V 50Hz |
20 |
1.2 |
43 |
59 |
220A0000/10/V2G38E 2400 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G3/8 EPDM 24V DC |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
EPDM |
24V DC |
20 |
1.2 |
44 |
60 |
220A0000/10/V2G12E 2400 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G1/2 EPDM 24V DC |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
EPDM |
24V DC |
20 |
1.2 |
45 |
61 |
220A0006/10/V2G38E 2450 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G3/8 EPDM 24V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
EPDM |
24V 50Hz |
20 |
1.2 |
46 |
62 |
220A0006/10/V2G12E 2450 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G1/2 EPDM 24V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
EPDM |
24V 50Hz |
20 |
1.2 |
47 |
63 |
220A0006/10/V2G38E 11050 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G3/8 EPDM 110V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
EPDM |
110V 50Hz |
20 |
1.2 |
48 |
64 |
220A0006/10/V2G12E 11050 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G1/2 EPDM 110V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
EPDM |
110V 50Hz |
20 |
1.2 |
49 |
65 |
220A0006/10/V2G38E 1200 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G3/8 EPDM 12V DC |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
EPDM |
12V DC |
20 |
1.2 |
50 |
67 |
220A0006/10/V2G12E 1200 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G1/2 EPDM 12V DC |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
EPDM |
12V DC |
20 |
1.2 |
51 |
68 |
220A0000/10/V2G38N 23050 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G3/8 NBR 230V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
NBR |
230V 50Hz |
20 |
1.2 |
52 |
69 |
220A0000/10/V2G12N 23050 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G1/2 NBR 230V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
NBR |
230V 50Hz |
20 |
1.2 |
53 |
70 |
220A0000/10/V2G38N 2400 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G3/8 NBR 24V DC |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
NBR |
24V DC |
20 |
1.2 |
54 |
71 |
220A0000/10/V2G12N 2400 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G1/2 NBR 24V DC |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
NBR |
24V DC |
20 |
1.2 |
55 |
72 |
220A0006/10/V2G38N 2450 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G3/8 NBR 24V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
NBR |
24V 50Hz |
20 |
1.2 |
56 |
73 |
220A0006/10/V2G12N 2450 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G1/2 NBR 24V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
NBR |
24V 50Hz |
20 |
1.2 |
57 |
74 |
220A0006/10/V2G38N 11050 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G3/8 NBR 110V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
NBR |
110V 50Hz |
20 |
1.2 |
58 |
75 |
220A0006/10/V2G12N 11050 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G1/2 NBR 110V 50Hz |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
NBR |
110V 50Hz |
20 |
1.2 |
59 |
76 |
220A0006/10/V2G38N 1200 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G3/8 NBR 12V DC |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
NBR |
12V DC |
20 |
1.2 |
60 |
78 |
220A0006/10/V2G12N 1200 |
Type 220 2/2-way valve NC 10bar DN10 stainless steel 1.4305 G1/2 NBR 12V DC |
NC - normally closed |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
NBR |
12V DC |
20 |
1.2 |
61 |
79 |
220B0000/10/M0G38F 23050 |
Type 220 2/2-way valve NO 10bar DN10 brass G3/8 FKM 230V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G3/8 |
FKM |
230V 50Hz |
20 |
1.2 |
62 |
80 |
220B0000/10/M0G12F 23050 |
Type 220 2/2-way valve NO 10bar DN10 brass G1/2 FKM 230V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G1/2 |
FKM |
230V 50Hz |
20 |
1.2 |
63 |
81 |
220B0000/10/M0G38F 2400 |
Type 220 2/2-way valve NO 10bar DN10 brass G3/8 FKM 24V DC |
NO - normally open |
10 |
0,2 - 10 |
brass |
G3/8 |
FKM |
24V DC |
20 |
1.2 |
64 |
82 |
220B0000/10/M0G12F 2400 |
Type 220 2/2-way valve NO 10bar DN10 brass G1/2 FKM 24V DC |
NO - normally open |
10 |
0,2 - 10 |
brass |
G1/2 |
FKM |
24V DC |
20 |
1.2 |
65 |
83 |
220B0006/10/M0G38F 2450 |
Type 220 2/2-way valve NO 10bar DN10 brass G3/8 FKM 24V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G3/8 |
FKM |
24V 50Hz |
20 |
1.2 |
66 |
84 |
220B0006/10/M0G12F 2450 |
Type 220 2/2-way valve NO 10bar DN10 brass G1/2 FKM 24V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G1/2 |
FKM |
24V 50Hz |
20 |
1.2 |
67 |
85 |
220B0006/10/M0G38F 11050 |
Type 220 2/2-way valve NO 10bar DN10 brass G3/8 FKM 110V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G3/8 |
FKM |
110V 50Hz |
20 |
1.2 |
68 |
86 |
220B0006/10/M0G12F 11050 |
Type 220 2/2-way valve NO 10bar DN10 brass G1/2 FKM 110V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G1/2 |
FKM |
110V 50Hz |
20 |
1.2 |
69 |
87 |
220B0006/10/M0G38F 1200 |
Type 220 2/2-way valve NO 10bar DN10 brass G3/8 FKM 12V DC |
NO - normally open |
10 |
0,2 - 10 |
brass |
G3/8 |
FKM |
12V DC |
20 |
1.2 |
70 |
89 |
220B0006/10/M0G12F 1200 |
Type 220 2/2-way valve NO 10bar DN10 brass G1/2 FKM 12V DC |
NO - normally open |
10 |
0,2 - 10 |
brass |
G1/2 |
FKM |
12V DC |
20 |
1.2 |
71 |
90 |
220B0000/10/M0G38E 23050 |
Type 220 2/2-way valve NO 10bar DN10 brass G3/8 EPDM 230V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G3/8 |
EPDM |
230V 50Hz |
20 |
1.2 |
72 |
91 |
220B0000/10/M0G12E 23050 |
Type 220 2/2-way valve NO 10bar DN10 brass G1/2 EPDM 230V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G1/2 |
EPDM |
230V 50Hz |
20 |
1.2 |
73 |
92 |
220B0000/10/M0G38E 2400 |
Type 220 2/2-way valve NO 10bar DN10 brass G3/8 EPDM 24V DC |
NO - normally open |
10 |
0,2 - 10 |
brass |
G3/8 |
EPDM |
24V DC |
20 |
1.2 |
74 |
93 |
220B0000/10/M0G12E 2400 |
Type 220 2/2-way valve NO 10bar DN10 brass G1/2 EPDM 24V DC |
NO - normally open |
10 |
0,2 - 10 |
brass |
G1/2 |
EPDM |
24V DC |
20 |
1.2 |
75 |
94 |
220B0006/10/M0G38E 2450 |
Type 220 2/2-way valve NO 10bar DN10 brass G3/8 EPDM 24V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G3/8 |
EPDM |
24V 50Hz |
20 |
1.2 |
76 |
95 |
220B0006/10/M0G12E 2450 |
Type 220 2/2-way valve NO 10bar DN10 brass G1/2 EPDM 24V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G1/2 |
EPDM |
24V 50Hz |
20 |
1.2 |
77 |
96 |
220B0006/10/M0G38E 11050 |
Type 220 2/2-way valve NO 10bar DN10 brass G3/8 EPDM 110V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G3/8 |
EPDM |
110V 50Hz |
20 |
1.2 |
78 |
97 |
220B0006/10/M0G12E 11050 |
Type 220 2/2-way valve NO 10bar DN10 brass G1/2 EPDM 110V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G1/2 |
EPDM |
110V 50Hz |
20 |
1.2 |
79 |
98 |
220B0006/10/M0G38E 1200 |
Type 220 2/2-way valve NO 10bar DN10 brass G3/8 EPDM 12V DC |
NO - normally open |
10 |
0,2 - 10 |
brass |
G3/8 |
EPDM |
12V DC |
20 |
1.2 |
80 |
100 |
220B0006/10/M0G12E 1200 |
Type 220 2/2-way valve NO 10bar DN10 brass G1/2 EPDM 12V DC |
NO - normally open |
10 |
0,2 - 10 |
brass |
G1/2 |
EPDM |
12V DC |
20 |
1.2 |
81 |
101 |
220B0000/10/M0G38N 23050 |
Type 220 2/2-way valve NO 10bar DN10 brass G3/8 NBR 230V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G3/8 |
NBR |
230V 50Hz |
20 |
1.2 |
82 |
102 |
220B0000/10/M0G12N 23050 |
Type 220 2/2-way valve NO 10bar DN10 brass G1/2 NBR 230V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G1/2 |
NBR |
230V 50Hz |
20 |
1.2 |
83 |
103 |
220B0000/10/M0G38N 2400 |
Type 220 2/2-way valve NO 10bar DN10 brass G3/8 NBR 24V DC |
NO - normally open |
10 |
0,2 - 10 |
brass |
G3/8 |
NBR |
24V DC |
20 |
1.2 |
84 |
104 |
220B0000/10/M0G12N 2400 |
Type 220 2/2-way valve NO 10bar DN10 brass G1/2 NBR 24V DC |
NO - normally open |
10 |
0,2 - 10 |
brass |
G1/2 |
NBR |
24V DC |
20 |
1.2 |
85 |
105 |
220B0006/10/M0G38N 2450 |
Type 220 2/2-way valve NO 10bar DN10 brass G3/8 NBR 24V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G3/8 |
NBR |
24V 50Hz |
20 |
1.2 |
86 |
106 |
220B0006/10/M0G12N 2450 |
Type 220 2/2-way valve NO 10bar DN10 brass G1/2 NBR 24V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G1/2 |
NBR |
24V 50Hz |
20 |
1.2 |
87 |
107 |
220B0006/10/M0G38N 11050 |
Type 220 2/2-way valve NO 10bar DN10 brass G3/8 NBR 110V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G3/8 |
NBR |
110V 50Hz |
20 |
1.2 |
88 |
108 |
220B0006/10/M0G12N 11050 |
Type 220 2/2-way valve NO 10bar DN10 brass G1/2 NBR 110V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
brass |
G1/2 |
NBR |
110V 50Hz |
20 |
1.2 |
89 |
109 |
220B0006/10/M0G38N 1200 |
Type 220 2/2-way valve NO 10bar DN10 brass G3/8 NBR 12V DC |
NO - normally open |
10 |
0,2 - 10 |
brass |
G3/8 |
NBR |
12V DC |
20 |
1.2 |
90 |
111 |
220B0006/10/M0G12N 1200 |
Type 220 2/2-way valve NO 10bar DN10 brass G1/2 NBR 12V DC |
NO - normally open |
10 |
0,2 - 10 |
brass |
G1/2 |
NBR |
12V DC |
20 |
1.2 |
91 |
112 |
220B0000/10/V2G38F 23050 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G3/8 FKM 230V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
FKM |
230V 50Hz |
20 |
1.2 |
92 |
113 |
220B0000/10/V2G12F 23050 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G1/2 FKM 230V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
FKM |
230V 50Hz |
20 |
1.2 |
93 |
114 |
220B0000/10/V2G38F 2400 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G3/8 FKM 24V DC |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
FKM |
24V DC |
20 |
1.2 |
94 |
115 |
220B0000/10/V2G12F 2400 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G1/2 FKM 24V DC |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
FKM |
24V DC |
20 |
1.2 |
95 |
116 |
220B0006/10/V2G38F 2450 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G3/8 FKM 24V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
FKM |
24V 50Hz |
20 |
1.2 |
96 |
117 |
220B0006/10/V2G12F 2450 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G1/2 FKM 24V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
FKM |
24V 50Hz |
20 |
1.2 |
97 |
118 |
220B0006/10/V2G38F 11050 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G3/8 FKM 110V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
FKM |
110V 50Hz |
20 |
1.2 |
98 |
119 |
220B0006/10/V2G12F 11050 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G1/2 FKM 110V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
FKM |
110V 50Hz |
20 |
1.2 |
99 |
120 |
220B0006/10/V2G38F 1200 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G3/8 FKM 12V DC |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
FKM |
12V DC |
20 |
1.2 |
100 |
3 |
220B0006/10/V2G12F 1200 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G1/2 FKM 12V DC |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
FKM |
12V DC |
20 |
1.2 |
101 |
4 |
220B0000/10/V2G38E 23050 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G3/8 EPDM 230V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
EPDM |
230V 50Hz |
20 |
1.2 |
102 |
5 |
220B0000/10/V2G12E 23050 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G1/2 EPDM 230V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
EPDM |
230V 50Hz |
20 |
1.2 |
103 |
6 |
220B0000/10/V2G38E 2400 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G3/8 EPDM 24V DC |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
EPDM |
24V DC |
20 |
1.2 |
104 |
7 |
220B0000/10/V2G12E 2400 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G1/2 EPDM 24V DC |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
EPDM |
24V DC |
20 |
1.2 |
105 |
8 |
220B0006/10/V2G38E 2450 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G3/8 EPDM 24V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
EPDM |
24V 50Hz |
20 |
1.2 |
106 |
9 |
220B0006/10/V2G12E 2450 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G1/2 EPDM 24V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
EPDM |
24V 50Hz |
20 |
1.2 |
107 |
10 |
220B0006/10/V2G38E 11050 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G3/8 EPDM 110V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
EPDM |
110V 50Hz |
20 |
1.2 |
108 |
11 |
220B0006/10/V2G12E 11050 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G1/2 EPDM 110V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
EPDM |
110V 50Hz |
20 |
1.2 |
109 |
12 |
220B0006/10/V2G38E 1200 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G3/8 EPDM 12V DC |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
EPDM |
12V DC |
20 |
1.2 |
110 |
14 |
220B0006/10/V2G12E 1200 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G1/2 EPDM 12V DC |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
EPDM |
12V DC |
20 |
1.2 |
111 |
15 |
220B0000/10/V2G38N 23050 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G3/8 NBR 230V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
NBR |
230V 50Hz |
20 |
1.2 |
112 |
16 |
220B0000/10/V2G12N 23050 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G1/2 NBR 230V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
NBR |
230V 50Hz |
20 |
1.2 |
113 |
17 |
220B0000/10/V2G38N 2400 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G3/8 NBR 24V DC |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
NBR |
24V DC |
20 |
1.2 |
114 |
18 |
220B0000/10/V2G12N 2400 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G1/2 NBR 24V DC |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
NBR |
24V DC |
20 |
1.2 |
115 |
19 |
220B0006/10/V2G38N 2450 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G3/8 NBR 24V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
NBR |
24V 50Hz |
20 |
1.2 |
116 |
20 |
220B0006/10/V2G12N 2450 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G1/2 NBR 24V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
NBR |
24V 50Hz |
20 |
1.2 |
117 |
21 |
220B0006/10/V2G38N 11050 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G3/8 NBR 110V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
NBR |
110V 50Hz |
20 |
1.2 |
118 |
22 |
220B0006/10/V2G12N 11050 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G1/2 NBR 110V 50Hz |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
NBR |
110V 50Hz |
20 |
1.2 |
119 |
23 |
220B0006/10/V2G38N 1200 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G3/8 NBR 12V DC |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G3/8 |
NBR |
12V DC |
20 |
1.2 |
120 |
25 |
220B0006/10/V2G12N 1200 |
Type 220 2/2-way valve NO 10bar DN10 stainless steel 1.4305 G1/2 NBR 12V DC |
NO - normally open |
10 |
0,2 - 10 |
stainless steel 1.4305 |
G1/2 |
NBR |
12V DC |
20 |
1.2 |