2/2-way solenoid valve type 240

2/2-way valve, pilot operated, NC/NO, max. 16bar, DN13 to DN50, G3/8 to G2

Manufacturer RSG Regel- und Steuergeräte GmbH
Description Type 240 2/2-way valve NC 16bar DN13 brass G3/8 FKM 230V 50Hz
Order description 240A0000/13/M0G38F 23050
Classification metal valves
Type 240
Design 2/2-way
Actuator type pilot operated
Operating principle NC - normally closed
Orifice size [mm] 13
Pressure [bar] 16
Maximum pressure from/to 11/40
Housing material brass
Connector G3/8
Sealing material FKM
Connection voltage 230V 50Hz
CT value [l/min] 30
CT value [m³/h] 1,8
CAD models
Please make sure this software has been installed.

Product selection

Product Description

type: 240
design: 2/2-way seat valve with diaphragm
actuator type: pilot operated
operating principle: NC - normally closed, NO - normally closed
nominal size: DN 10 - 50mm
pressure range: 0,5 - max 16bar
housing material: brass, stainless steel V2, stainless steel V4
sealing material: FKM, EPDM, NBR
ambient temperature: -10 to +50°C
medium temperature: -10 to +80°C
connector: threaded socket G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2
electrical connection: plug acc. industrial norm form A
**connection voltage:**230V 50Hz, 110V 50Hz, 24V 50Hz, 24V DC, 12V DC
voltage tolerance: ± 10%
power-on time: 100% ED
protection class: IP65 with plug mounted
mounting position: solenoid preferably in upright position

Documentation

Contact the supplier

RSG - Regel- und Steuergeräte GmbH

RSG - Regel- und Steuergeräte GmbH

RSG develops, produces and distributes electromagnetic and pneumatic valves and fittings for all industries in which gaseous or liquid media are used. Partnership, passion and performance are our hallmarks.

Google Map