Furon® PV Series Diaphragm Pumps

Manufacturer Saint Gobain Performance Plastics
Description Furon® PV Series Diaphragm Pumps
Manufacturer Part Number A2CH2 F12 TWIN
Part Number Page https://saintgobainperformanceplastics.thomasnet-navigator.com/item/high-purity-distribution-pumps/furon-pv-series-diaphragm-pumps/a2ch2-f12-twin-1
Pump Size 2
Flow Capacity [gpm] 8
Flow Capacity [L/min] 30
End Connection Type Flare
Maximum Flow Rate [gpm] 8
Maximum Flow Rate [L/min] 30
Maximum Suction Head [ft] 12
Maximum Suction Head [m] 3.5
Maximum Air Pressure [bar] 5.5
Maximum Air Pressure [psi] 80
Maximum Back Pressure [bar] 5.5
Maximum Back Pressure [psi] 80
Maximum Air Consumption [SCFM] 6
Maximum Air Consumption [m³/h] 9
Recommended Air Tube Inner Dimension [in]
Recommended Air Tube Inner Dimension [mm]
Temperature Range [ºC] 0 to 100
Temperature Range [ºF] 30 to 212
Weight [kg] 4.5
Weight [lb] 9
End Connection Size [in] 3/4
Media Type Chemical
Maximum Back Pressure [psig]
Recommended Air Tube Inner Dimension
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PV Series Version - 30 lpm / 8 gpm, 60 lpm / 16 gpm

Applications

  • Transfer of corrosive or aggressive chemicals
  • Recirculation, dispensing, and filteration with controlled flow rates and volumes
  • Bulk chemical delivery

Performance
Superior performance with reduced cost of ownership.
Furon PV Series pumps are designed based on 20 years of experience in handling ultra-high purity media for the Semiconductor industry.
Our pumps are constructed with no metal parts. All wetted parts are manufactured from high purity PFA and PTFE and are suitable for pumping even the most aggressive chemicals.
All non-wetted components are manufactured from advanced engineered thermoplastics such as PEEK and ETFE, providing further protection. These features make the Furon pumps the perfect solution for applications in the semiconductor, photovoltaic, pharmaceutical and chemical process industries where high-purity is a must.
Furon PV Series pumps are pneumatically operated with two horizontally opposed, reciprocating bellows.
They are self priming for easy installation and set-up. In addition, the Furon PV Series pumps feature our innovative shuttle valve fixation technology, allowing us to provide three different driving systems to adapt our pumps to the customer's requirements.
Furon PV Series pumps offer a 2-year factory warranty on chemical applications. Upon completion of preventive maintenance (performed by a certified technician), the warranty is extended an additional two years up to a maximum of 6 years total warranty, offering superior system up-time and significantly reducing cost of ownership.

Contact the supplier

Saint Gobain Performance Plastics

Saint Gobain Performance Plastics

Saint-Gobain Life Sciences designs and produces high-performance, innovative polymer solutions and components across a wide range of industries, including biopharma, medical, food and beverage, personal care, electronics, and other industrial and consumer sectors. Our unique service offering is the peace of mind we provide customers – built on deep material expertise, our ability to co-develop and manufacture custom solutions, a global manufacturing footprint, and comprehensive knowledge of quality and regulatory standards worldwide. Supported by over 350-years of manufacturing experience, Saint-Gobain Life Sciences is a trusted partner for consistent, reliable, and sustainable products.

Google Map