ADM6 - 0.635 mm AcceleRate® HD High-Density 4-Row Terminal

Manufacturer Samtec
Description 0.635 mm AcceleRate® HD High-Density 4-Row Terminal, ADM6-10-01.5-L-4-0-TR
Part number ADM6-10-01.5-L-4-0-TR
Series ADM6
Number of positions 10
Lead style -01.5: 1.5mm
CAD models
Please make sure this software has been installed.

Product selection

Series
ADM6
Number of positions per row
Lead style
Plating option
Row
-04: 4 rows
Solder ball composition
-0: Column
Alignment pin
Packaging

Product Description

  • Incredibly dense with up to 240 total I/Os; up to 400 I/Os in development
  • Low profile 5 mm stack height and slim 5 mm width
  • 4-row design; 10 - 60 positions per row (40 - 240 total positions)
  • Edge Rate® contact system optimized for signal integrity performance
  • Supports 56 Gbps PAM4 (28 Gbps NRZ) applications
  • Solder ball technology for simplified processing and self aligning
  • Additional stack heights in development

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map